text.skipToContent text.skipToNavigation

Discontinued - adorne® Modular Track Extender

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 56ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Get more length for your adorne Under-Cabinet Lighting and Power System. Add this extender to your base under-cabinet modular tracks to create an under-cab solution that's tailored to your home's specific space and needs.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows you to install a system that fits your kitchen perfectly. Simply cut the extender to any length and attach to the end of your base Modular Track
  • Extension originates at 18 inch length
  • Time to Install: 30 minutes or less. Mounts to the wall underneath kitchen cabinets. All required hardware is provided
  • Tracks plug seamlessly together for easy installation

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin Mexico
Application Sector Residential
Standard cETLus Listed
Technical Information
Frequency Rating 60 Hz
Amperage 15 A
Wattage 1875 W
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you put an additional outlet (item#?) on 18" modular track?

Asked by: Anthony Rooyakkers
If you have a colored blank slot, that’s not being utilized, you can add an additional outlet in most cases
Answered by: Anonymous
Date published: 2022-12-28

I have the Adorne modular under cabinet light system. The plug in switch has a 15 amp fuse in it. I believe I have tripped that fuse. Can I reset it or do I need to get an entirely new plug in switch?

Asked by: John
Hello, please call our adorne technical support team for assistance with your inquiry. You can reach us by phone at 1-800-223-4185 or by email at tech.support@legrand.us.
Answered by: Legrand Technical Support
Date published: 2020-11-20

IF I CUT THE 18" SECTION INTO (2) 9" SECTIONS, HOW DO THEY ATTACHED THE THE REST ON MY RUN?

Asked by: JACK
The adorne tracks come with the necessary mounting hardware for normal applications. If you need additional parts, you can contact adorne technical support for assistance: adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-12-27
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_APME18W2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT

You may also like...