adorne® 12-in Modular Track
APMT12TM2
adorne Collection
adorne 12-inch Modular Track is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$82.80 USD
A base under-cabinet modular track for use as the foundation of an adorne Under-Cabinet Lighting and Power System. Easily eliminate countertop clutter while also creating a more functional space within your kitchen. With its customizable modular design, you can create a unique under-cab solution that perfectly fits your home and needs. Modular tracks also available in 18 inch and 27 inch lengths. All lengths available in white or titanium finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for eliminating countertop clutter and creating a more functional kitchen counter space
- An under-cabinet base that allows you to add or change out modules with ease
- The 12-inch Modular Track includes one outlet module and one blank module, and can support up to two Linear LED Lights
- The adorne 12-inch Modular Track must be installed with an adorne Control Box
- Module options include standard and USB outlets, our Digital Music Kit and smart device cradles to eliminate countertop clutter
- Installs in 30 minutes or less. Mounts to the wall underneath kitchen cabinets. All required hardware is provided
- Pair with other modular tracks to create a full system custom-designed for your kitchen
- Modular Tracks available in various sizes, and plug seamlessly together for easy installation
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Titanium | ||
Country Of Origin | Mexico | ||
Standard | cETLus |
Technical Information
Amperage | 20 A | ||
Environmental Conditions | Dry Interior Locations |
Resources
Guide Form Specifications
Under-Cabinet Lighting System
doc
adorne Guide Form Specification, Under-Cabinet Lighting System DIV16
doc
adorne Guide Form Specification, Under-Cabinet Lighting System DIV16
doc
adorne Guide Form Specification, Under-Cabinet Lighting System DIV26
doc
adorne Guide Form Specification, Under-Cabinet Lighting System DIV26
doc
View More
Installation Instructions
Customer CAD PDF
Supporting Document
Reviews
Rated 5 out of
5
by
jmarino17 from
Sleek modern look, very functional.
I purchased the undercounter track with outlets dimmers and lights. I could not be happier with the purchase and not having to have my tile work obscured with outlets and plates. Very clean look.
Date published: 2018-11-23
Rated 5 out of
5
by
Billy D from
Homeowner and "do it yourself" guy.
Love these Adorn products. The under-cabinet lighting, electrical and USB ports are great. Easy to install for new or remodel homes.
Date published: 2022-04-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will a dimmer switch fit in the track?
Hello and thank you for your inquiry. The undercabinet tracks can accommodate either a TR Outlet module or a USB module. You cannot install a dimmer in the track, but can install one in a Control Box at the beginning or end of you run. I hope this helps! Feel free to contact Technical Support with any further questions.
Date published: 2022-11-07
doing new kitchen where do i leave wiring out before back splash is complete can i exit thru cabinet lip on corner ,pulling wall outlets out with old kitchen. is there anyone to discuss options?
You can contact our Technical Support Team to discuss you installation options:
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-12-22
Is the outlet model GFCI?
The track outlets are not GFCI. You could provide GFCI protection through the Control Box with a GFCI or have the circuit on a GFCI breaker at your panel.
Date published: 2022-11-04
What are the actual vertical and horizontal dimensions? I'm wanting to put this on an island under the counter, but need to make sure I have enough counter overhang. The dimensional drawings available don't help much.
Hello,
I would be happy to assist with some additional information on the modular track. These are designed to fit at an angle (not lay flat) so its easier to plug devices into the track and are approximately 2" x 2" x the length of track in this case 12".
Date published: 2021-03-20
i would like to know if all the wires are included with this purchase? Is it a full KIT?
The 12" track can not be installed without a control box or a direct wire connector so it has power. They will come with the wire harnesses for the install.
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-11-04
is there a part number to order extra end caps for adorne under cabinet track
The endcaps are included with the control boxes, direct wire connector, and the short tracks. You can contact Technical Support and they can help you obtain some, if needed.
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-11-21
Can you mount the base with Silicone glue and avoid the need to drill into stone?
Our recommended installation (so not to void the cETLus listing) is using the provided mounting hardware.
Date published: 2020-05-19
Can we use outlets that we purchased elsewhere in this track? Or do we need to purchase outlets through Legrand to work with this product?
The track can *only* accept Legrand outlets that are specifically made for and connect to the electrical conductors in the track. You cannot use "Decora" style outlets with screw terminals for wires, similar to those you may have in other outlets in your house; they simply will not work.
Date published: 2020-03-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALLNLEDTM4 | adorne Collection
adorne LED UNDER-CABINET LINEAR LIGHT is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited.
$70.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APCCTM4 | adorne Collection
Use with adorne Under-Cabinet Lighting System installations that include a right-angle corner.
$34.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APME18TM2 | adorne Collection
The Modular Track Extender allows you to install a system that fits your kitchen perfectly. Simply cut the extender to any length and attach to the end of your Modular Track.
$69.00
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APUSB3TM4 | adorne Collection
Provides two USB charging ports for devices such as mobile phones and tablets by simply snapping into any module opening on the track.
$65.54