Discontinued - adorne® 18 in Modular Track
APMT18W4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
A base under-cabinet modular track for use as the foundation of an adorne Under-Cabinet Lighting and Power System. Easily eliminate countertop clutter while also creating a more functional space within your kitchen. With its customizable modular design, you can create a unique under-cab solution that perfectly fits your home and needs. Modular tracks also available in 12 inch and 27 inch lengths. All lengths available in white or titanium finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for eliminating countertop clutter and creating a more functional kitchen counter space
- An under-cabinet base that allows you to add or change out modules with ease
- The 18 inch Modular Track includes one outlet module and one blank module, and can support up to two Linear LED Lights
- The adorne 18 inch Modular Track must be installed with an adorne Control Box
- Module options include standard and USB outlets, our Digital Music Kit and smart device cradles to eliminate countertop clutter
- Installs in 30 minutes or less. Mounts to the wall underneath kitchen cabinets. All required hardware is provided
- Pair with other modular tracks to create a full system custom-designed for your kitchen
- Modular Tracks available in various sizes, and plug seamlessly together for easy installation
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | Mexico |
Resources
Supporting Document
Customer CAD PDF
CAD Drawings
Guide Form Specifications
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you put an additional outlet (item#?) on 18" modular track?
If you have a colored blank slot, that’s not being utilized, you can add an additional outlet in most cases
Date published: 2022-12-28
Why are all of these adorne under cabinet products out of stock ? When will they return ?
Hello, For pricing and lead time please reach out to our Customer Support team. Just be sure to have your part number ready. Thank you!
Date published: 2022-12-16
Can I wire the under cabinet lighting to be controlled through a motion detector switch, but have the power outlet strips on continuously?
The receptacle and lighting circuits need to be separate so your outlets would always be HOT and your lights can be controlled by a sensor, dimmer, or a switch.
Date published: 2022-10-13
Are the adorne® Modular Track GFCI outlets?
Hello, Unfortunately the receptacles in the track are not GFCI devices. They are modular 15 amp Tamper-Resistant receptacles. I hope this helps. Please be sure to reach out to Technical Support for any additional information.
Date published: 2022-05-24
How do I connect this power strip to the home power source
Contact a licensed electrician
Date published: 2022-05-07
I have the Adorne modular under cabinet light system. The plug in switch has a 15 amp fuse in it. I believe I have tripped that fuse. Can I reset it or do I need to get an entirely new plug in switch?
Hello, please call our adorne technical support team for assistance with your inquiry. You can reach us by phone at 1-800-223-4185 or by email at tech.support@legrand.us.
Date published: 2020-11-20
Do the modular tracks (12", 18", or 27") come supplied with end caps (part # APECLR) to complete the installation? I do not see anywhere in the installation instructions that these would be. Thank you.
The endcaps are included with all the control boxes, direct wire connector, and the short track. They are supplied with the "hard-wired" devices only.
Date published: 2023-01-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APCCW4 | adorne Collection
Use with adorne Under-Cabinet Lighting System installations that include a right-angle corner.
$34.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APUSB3W4 | adorne Collection
Includes 2 USB connections for easy charging, no adapter needed.
$65.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALLNLEDTM4 | adorne Collection
adorne LED UNDER-CABINET LINEAR LIGHT is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited.
$70.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APME18W2 | adorne Collection
The Modular Track Extender allows you to install a system that fits your kitchen perfectly. Simply cut the extender to any length and attach to the end of your Modular Track.
$69.00