adorne® Short Modular Track
APST9W1
adorne Collection
adorne Short Modular Track is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$78.59 USD
Perfect for shorter cabinet sections, this under-cabinet track includes a standard outlet – no control box required. Part of the adorne Under-Cabinet Lighting and Power system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for eliminating countertop clutter and creating a more functional kitchen counter space
- Designed for use beneath shorter cabinet sections
- Originates at 10 inch in length, but can be cut down to 8 inch to fit a smaller cabinet section
- Enables direct wire connection to wiring behind the wall. Cannot be connected to any other modular track segment
- Includes one outlet module and can support one Linear LED light
- Installs in 30 minutes or less
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | Mexico | ||
Application Sector | Residential | ||
Standard | cETLus Listed |
Technical Information
Frequency Rating | 60 Hz | ||
Amperage | 15 A | ||
Wattage | 1875 W | ||
Voltage | 125 V | ||
Environmental Conditions | Dry interior locations |
Resources
Supporting Document
Customer CAD PDF
CAD Drawings
Guide Form Specifications
Installation Instructions
Reviews
Rated 5 out of
5
by
JRD ELECTRIC from
MODULAR TRAC RECEPTACLES
I INSTALLED MODULAR TRACK IN MY KITCHEN I HAVE NO COUNTER OUTLETS SO MY BACK SPLASH IS NEAT AND CLEAN ALL OF MY OUTLETS ARE IN THE MODULAR TRAC
Date published: 2022-08-26
Rated 4 out of
5
by
Skoorbkat from
So Excited!
This was our first time using these products. Our first customer is happy, that is what we strive for.
Date published: 2018-09-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the short track be installed with a control box?
The Short Track is designed to be installed as a stand-alone unit for the small/short cabinet areas.
Date published: 2022-10-18
Do you have any documents that state that this product is UL listed? Also are the receptacles Tamper-Resistant?
Since the document cannot be blown up to read, are the receptacles tamper resistant? Thank you.
Date published: 2022-05-03
Are there end caps for the longer modular tracks? I didn’t find them in the box? How are the open ends capped off?
The endcaps are packaged with all of the "hard-wired" units, which includes the control boxes, direct wire connector and the short track.
Date published: 2022-01-06
Can it be just plugs/receptacles only or does the lighting need to be connected as well?
The adorne under cabinet tracks can be installed for receptacles only. The lighting and accessories are optional.
Date published: 2022-05-19
What is the part # for an end cap for Adorne Modular Track Undercabnet in White? I need to order 6 each.
The endcaps are included with all of the control boxes, direct wire connector, and short tracks. They are not sold as a separate item but if you need extras, you can contact adorne technical support and they can assist you with getting some.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-07-27
can I purchase end covers only? is there a part number for it?
The endcaps should be included with all the "hard-wired" devices and are not sold separate. If you need additional ones, you can reach out to adorne Technical Support and they can assist you with obtaining some.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-05-26
If you connect LED Linear Light ALLNLEDTM4 to Short Modular Track, how would you control that light? How do you connect this unit to some dimmer or switch?
You would either need to connect the "lighting circuit wires" in the Short Track to a Control Box with dimmer/switch or to an external wall dimmer/switch.
Date published: 2021-04-29
What is the USM Module number that is compatible with the short track?
The USB outlet that fits in all of the under cabinet tracks is APUSB3TM4:
https://www.legrand.us/search/?text=apusb3tm4
Date published: 2020-10-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALLNLEDTM4 | adorne Collection
adorne LED UNDER-CABINET LINEAR LIGHT is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited.
$70.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APCCW4 | adorne Collection
Use with adorne Under-Cabinet Lighting System installations that include a right-angle corner.
$34.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APME18W2 | adorne Collection
The Modular Track Extender allows you to install a system that fits your kitchen perfectly. Simply cut the extender to any length and attach to the end of your Modular Track.
$69.00
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APUSB3W4 | adorne Collection
Includes 2 USB connections for easy charging, no adapter needed.
$65.54