text.skipToContent text.skipToNavigation

Discontinued - adorne® Outlet Module 15A, Titanium

adorne Outlet Module 15A is rated 5.0 out of 5 by 2.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_APTR15TM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT


Ideal for any kitchen where multiple countertop appliances will be plugged in at once. Use this under-cabinet outlet module with two standard outlets to provide convenient power and keep multiple appliances ready, without the clutter. This module can be easily added or removed from the Modular Track by using the module tool included in your purchase. Note: This item is included with the purchase of the Modular Track. Purchase additional outlet modules to further customize your Under-Cabinet Lighting and Power System.
Color Titanium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 5 minutes or less
  • Easily add or remove using the module tool; simply fit the tool into either end of the module and pop it out of the track
  • Designed to fit exclusively onto the adorne Modular Track

Specifications

General Info
Product Line Pass & Seymour
Color Titanium
Finish Satin
Country Of Origin China
Receptacle Type Double
Number of Receptacles 2
Outlet Type Indoor
Package Quantity 1
Application Sector Residential
Type Outlet
Technical Information
Is Tamper-Resistant No
Connection adorne under-cabinet track mounted
Amperage 15 A
Is Weather Resistant No
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Voltage 125.0 V
Connection Type Wired
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from adorne® Outlet Module 15A We went with the whole Legrand package. Outlets, lights, dimmers. LOVE!!!
Date published: 2022-05-09
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_APTR15TM4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Do these outlet modules wear out or short out?  We have a strip with 2 outlet modules that stopped working.  We reset the breaker in our main breaker box but that didn’t solve the problem.  Any suggestions?

Asked by: Tww
Hello, Please call in to Technical Support so we can troubleshoot with you. You can reach us at 844-957-3783.
Answered by: Wiremold Tech Support
Date published: 2023-08-29

My kitchen has two 20amp circuits. I understand I can put in GFCI breaker at the panel. All of the outlets on the circuit are rated 15amp receptacles, however it is 12 gauge wire feeding them. Is it within code to use 14 wire to feed receptacles?

Asked by: Mike
The Under Cabinet Track receptacles get their power from either a Control Box or Direct Wire Connector and they will accept both #12 and #14 AWG wire.
Answered by: Legrand Technical Support
Date published: 2021-04-26

Are there 20 amp receptacle that go into the the strip. Do you sell a gfci module or do we need to intall in the panel?

Asked by: Minke
The under cabinet receptacles are 15A that are installed on a 20A circuit. The GFCI protection can either come from a Control Box with GFCI or at the breaker panel.
Answered by: Legrand Technical Support
Date published: 2020-06-03

how do the adorne collection undercabinet receptacles meet the 20 amp circuit requirement for kitchen applications or do you offer a 20 amp module??

Asked by: gary
The receptacle circuit must be 20 amps(per code), use #12 wire, and be GFCI protected. The separate lighting and accessory circuits must be at least 15 amps each, and can use #14 wire.
Answered by: Legrand Technical Support
Date published: 2020-10-29

do they meet 210.8 and 210.52 requirements?

Asked by: Mark
They meet 210.52 for all 125-volt, 15- and 20-amp receptacles shall be listed tamper-resistant receptacles. These do not meet 210.8 on their own because they do not provide GFCI protection. If You have the circuit protected with a GFCI it will.
Answered by: Legrand Technical Support
Date published: 2018-09-05
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_APTR15TM4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT

You may also like...