text.skipToContent text.skipToNavigation

adorne® Oil-Rubbed Bronze Three-Gang Screwless Wall Plate

adorne Oil-Rubbed Bronze Three-Gang Screwless Wall Plate is rated 5.0 out of 5 by 3.
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_AWC3GOB4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT

$106.28 USD

A perfect cast metal to complement various kitchen styles, ranging from cottage-inspired to rustic. A 2-Gang Wall Plate, it is perfectly sized to fit any combination of up to two standard-sized adorne devices, or up to four half-sized adorne designer switches and outlets.
Number of Gangs 3 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Oil Rubbed Bronze
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard cULus UL514, cETLus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 7.06 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Cutout Square
Thickness 0.07 in
Number of Gangs 3
Mounting Type Screwless
Orientation Horizontal
Connection Type Screwless

Reviews

Rated 5 out of 5 by from Quality Product Nice quality. Matches my walnut wood and dark pull knobs in my kitchen perfectly. The inner is much darker than it looks in picture. It’s essentially black.
Date published: 2024-04-05
Rated 5 out of 5 by from Outstanding Products! The Legrand adorne collection, both product and customer service, has exceeded our expectations!
Date published: 2018-04-04
Rated 5 out of 5 by from Looks beautiful I used this in my powder room, it finished off the look of the room.
Date published: 2018-04-04
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_AWC3GOB4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

One of my oil bronzed wall plates is noticeably darker than the rest, like they left the matte out. It looks amazing with the graphite actually. A perfect match. Same product code. How do I find more of this rarity?

Asked by: Aaron
Hello Aaron, thank you for your inquiry. I would advise you to reach out to our technical support team for assistance. 1-844-957-3783
Answered by: Wiremold Tech Support
Date published: 2023-01-31

What is the return policy? Viewing color and textures of the wall plates on the computer may look different from the actual product. I am trying to coordinate with house accents.

Asked by: Greg
The site photo and the actual product are very close. I happy that Legrand took the time make sure that the website photos are accurate as possible.
Answered by: Ken
Date published: 2022-08-31

Is there any time frame for availability of switch plate AWC1G2OB4?

Asked by: Jeff
Thank you for your inquiry. For product availability, please contact our customer support team at 800-223-4162, Option 2 or by email at legrand.cs@legrand.us.
Answered by: Legrand Technical Support
Date published: 2020-11-20
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AWC3GOB4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

You may also like...