text.skipToContent text.skipToNavigation

adorne® Custom One-Gang-Plus Screwless Wall Plate, Magnesium Trim

adorne Custom Four-Gang Screwless Wall Plate Trim is rated 5.0 out of 5 by 2.
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AWM1G3M4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT

$24.82 USD

For a truly unique option, personalize this Wall Plate with wallpaper, paint, or even fabric. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Number of Gangs 1+ Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Custom with Magnesium Trim
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard cULus UL514, cETLus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 3.45 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Cutout Square
Thickness 0.07 in
Number of Gangs 1
Mounting Type Screwless
Orientation Horizontal
Connection Type Screwless

Reviews

Rated 5 out of 5 by from Paintable wall plate - perfect solution Excellent option to match custom paint in master bath
Date published: 2023-10-12
Rated 5 out of 5 by from Love this product I bought the wallplate and used it on my wallpaper walls to customize it for the wall. Looks amazing.
Date published: 2023-09-29
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AWM1G3M4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Which switch plate goes in this please. I need a magnesium single light switch but the one I ordered is too small

Asked by: Susan
The 1 gang+ wall plate from the adorne collection can accommodate 1 plus size device OR 1 standard device + 1 half size device OR (3) half size devices. As for switches we don't make a plus size switch, but you could use your existing switch you have and combine with with another device in the same plate. For specific configuration questions, please give us a call. You can reach us at 844-957-3783; M-F from 8-6p ET
Answered by: Wiremold Tech Support
Date published: 2023-07-21

AWM1G2M4 - Is there a clear cover that fits over the wallpaper to protect it?

Asked by: K
Hello, Unfortunately, we do not have a clear protective insert that is compatible with the adorne Custom wall plates at this time. Please feel free to give Pass & Seymour Technical Support a call if you need further assistance. Best Regards,
Answered by: Justin
Date published: 2022-11-01

How do you suggest painting the custom wall plate cover (roller, paintbrush, sponge)?

Asked by: Kassey
The wallplate comes with a paintable template, which can be applied using any technique depending on the texture you want to achieve.
Answered by: Legrand Technical Support
Date published: 2020-03-13

Hello, it appears that Legrand has discontinued the Adorne wall plates in the cherry color. Could Legrand provide the color spec/values (RGB, HEX, LRV, and sheen) as I'm looking to color match for new Adorne® Custom plates. Thank you.

Asked by: james81
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_AWM1G3M4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT

You may also like...