adorne® Bronze One-Gang Screwless Wall Plate with Microban®
AWP1G2BR6
adorne Collection
adorne® Bronze One-Gang Screwless Wall Plate with Microban® is rated
out of
5 by
17.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.39 USD
A rich complement to stately shades and earth tone, with a hint of warmth. Made exclusively for use with designer switches and outlets from the adorne® Collection.
This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Bronze | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | cULus UL514, cETLus | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Cutout | Square | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Mounting Type | Screwless | ||
Orientation | Horizontal | ||
Connection Type | Screwless |
Resources
Cutsheet
Supporting Document
CAD Drawings
Customer CAD PDF
Guide Form Specifications
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
DK from
Adorne 1-Gang Bronze Wall Plate
All of these Adorne wall plate kits are a piece of cake to install. They look great with a modern, Euro-vibe that visitors to my home always complement. I will definitely look to buy more!
Date published: 2023-07-20
Rated 5 out of
5
by
DK from
Adorne 2-Gang Bronze Wall Plate
All of these Adorne wall plate kits are a piece of cake to install. They look great with a modern, Euro-vibe that visitors to my home always complement. I will definitely look to buy more!
Date published: 2023-07-20
Rated 5 out of
5
by
Timmy12 from
Graet Quality
The quality and design are very modern and easy to install.
Date published: 2020-09-05
Rated 5 out of
5
by
Jld2 from
Great look
The color was perfect and looks much richer than plastic should
Date published: 2018-11-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
When is this product expected to be back in stock? Is it expected to be back in stock?
This wallplate will be available again and according to production, it will not ship from production until 10/5/18.
Date published: 2018-08-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24