adorne® Gloss White One-Gang Screwless Wall Plate with Microban®
AWP1G2WH6
adorne Collection
adorne Gloss White Screwless Wall Plate with Microban is rated
out of
5 by
65.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$6.87 USD
Glossed to perfection, for a finish as captivating as it is contemporary. Made exclusively for use with designer switches and outlets from the adorne® Collection.
This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gloss White | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Features | Antimicrobial Protection | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | cULus UL514, cETLus | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Cutout | Square | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Mounting Type | Screwless | ||
Orientation | Horizontal | ||
Connection Type | Screwless |
Resources
Cutsheet
Supporting Document
CAD Drawings
Customer CAD PDF
Guide Form Specifications
Premium Content
Sell Sheet
Brochure
Reviews
Rated 5 out of
5
by
Jorgeluisatencio from
Unique finish for your walls!
I have bought the Legrand Adorne Glossy White power outlet, the look and feel of these outlets is unique, very modern, high quality and different that calls every visitors attention! I have chamge all of the outlets and I can’t be more happy with thw investment, see below on the picture how cool my walls look with this product...
Date published: 2018-10-22
Rated 3 out of
5
by
TStuart from
Unfortunate edge profile
Please make an option for a wall plate whose edge profile goes straight back to the wall instead of being angled back from the face of the plate to the wall. The attempt at looking 3-D is a misfire and doesn't match other wall plates around the house.
Date published: 2024-02-15
Rated 5 out of
5
by
Adam from
Great plate!
Great wall plate with clean look. Easy to snap on the gang box!
Date published: 2024-01-23
Rated 3 out of
5
by
Brigitte from
Adorne 2-gang wall plate
This gang works when you have regular square switches. It doesn’t come in a 2-gang plus size which is needed for a plus size GFCI that is next to a switch.
Date published: 2024-01-15
Rated 5 out of
5
by
Alvin from
Better than the comps
Better than other comparable products on the market...feels higher quality.
Date published: 2023-10-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is it possible to purchase only the gloss white surface/face plate for the adorne 1gang plus; the part number once I separate the backing from the desired face plate is E143222; I have flush mount Crestron Horizon keypads I am retrofitting for a cleaner
Hello,
The adorne Wall Plates are only available with the required subframe to complete the installation.
Best Regards,
Technical Support
Date published: 2023-08-29
Please make the back color differences clear on your website. I just ordered an entire home of new outlets and switches and all the wall plates came with black on the back. Looks terrible and now we have to exchange 80+ wall plates.
Hello,
Please review the following part number regarding the White-on-White adorne wall plate.
Part #: AWP1G2WHW10 | adorne® Gloss White-on-White One-Gang Screwless Wall Plate
Best Regards,
Technical Support
Date published: 2023-09-29
I am unable to snap out exist Adorne switch from a 2-gang frame-instructions are: use flat-head screwdriver depress 4 tabs and apply pressure-not working. Any tricks to that? Alternative-do you sell a replacement back plate? Then I replace GFCI+switch?
If you're having trouble getting your device out of the plate, I'd recommend trying to apply pressure to the back of the device when depressing the tabs. If you have another person that can assist you, that can make the process easier. We do sell the mounting frames separately (part number AF2G) if interested. I hope this helps.
Date published: 2023-03-01
do you have 2-gang in Plus size? I have two sockets in plus size- with USB openings, that are plus size and require larger ovenings-plus size.
Hello A. Kumar,
Unfortunately, at this time we do not have a 2-gang adorne plus size wall plate.
Best Regards,
Technical Support
Date published: 2023-02-13
are the wall plates paintable?
I have painted the magnesium wall plates with great success. Be sure to use a primer for smooth/glossy surfaces.
Date published: 2022-10-22
I have radiant sockets, can I use the Adorne wall plates?
The adorne wall plates can only be used with adorne devices(switch, dimmers, outlets, etc...) because of their unique design.
Date published: 2022-07-26
Can you do an standard outlet and a light switch in a two gang with the Adorne collection
Yes, you can. You would need to use the 2 gang wall plate with frame. Depending on the location and application like a bathroom near a water source, you will need to ensure the correct type of outlet. The wall plates are not specific to switches and can be used interchangeably across the Adorne line
Date published: 2022-07-16
What is the reference or item# for the gloss white 2 gang adorne wall plate with the white edging? the one i ordered came with black edging.
The 2 Gang Gloss "White on White" model number is AWP2GWHW10.
Date published: 2022-05-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49