adorne® Magnesium One-Gang-Plus Screwless Wall Plate with Microban®
AWP1G3MG4
adorne Collection
adorne Magnesium Screwless Wall Plate with Microban is rated
out of
5 by
76.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.15 USD
Pair with devices in the same Magnesium finish for a stunning monochromatic statement. Made exclusively for use with designer switches and outlets from the adorne® Collection.
This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Features | Antimicrobial Protection | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | cULus UL514, cETLus | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Cutout | Square | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Mounting Type | Screwless | ||
Orientation | Horizontal | ||
Connection Type | Screwless |
Resources
Cutsheet
Supporting Document
Customer CAD PDF
Guide Form Specifications
Premium Content
Sell Sheet
Brochure
Reviews
Rated 5 out of
5
by
brenda144 from
Beautiful wall plate finish
Love the finish on this faux metal titanium wall plate.Just beautiful.
Date published: 2019-07-10
Rated 5 out of
5
by
ezraw123 from
Better than expected
I bought these about a month ago with magnesium outlets and switches. Very easy to install. Turned much better than expected.
Date published: 2018-11-27
Rated 5 out of
5
by
Rolund from
Modern & Minimilist
I replaced all the outlets and switches in my living room and dining room with the magnesium wall plates. They are a small, simple change to make to an interior but add so much to the modern feel I'm looking for. They are easy to attach and remove, and look great.
Date published: 2018-11-05
Rated 5 out of
5
by
Mg058 from
Adorne collection
The entire collection is auperb, unique colors, easy to install, very elegant, my wife love them
Date published: 2024-03-19
Rated 5 out of
5
by
Sean Summers from
Gorgeous addition to my kitchen
Love these wall plates with the single outlet plug. Much cleaner look and I’ve never needed two plugs at the same outlet in my kitchen.
Date published: 2024-02-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the difference in a 1+ Gang and a 2 Gang plate
A 1+ is larger than a single gang and is used for applications such as a square outlet plus a usb charger. A 2 gang is larger than a 1 + and is used for applications such as 2 regular outlets or switches
Date published: 2023-02-06
The adorne mirror white has the chrome around the outside edge and the inside of the cover. other than the gloss white receptacle cover which is too ivory in color is there a product that would not have the chrome on the cover similar to the adorne white?
The Gloss White or Gloss White on White adorne wall plates are the only white plates that do not have an outer edging.
Date published: 2022-09-21
Can you install 2 light dimmer switches and an Adorne' outlet in your 3-gang wall plate. Wished to have the pop-out version but it will not fit.
Yes, you can install two dimmers and the regular size outlets or GFCI's in a 3 gang box together.
Date published: 2021-05-18
Hello. I need a number of wall plates in magnesium and I see they are out of stock. Can you tell me when they are expected back in pls.
Our Customer Support department can tell you when they are expected in:
Customer Support
(800) 223-4162 Mon - Fri 8:00 AM - 6:00 PM (EST)
legrand.cs@legrand.us
customer.support@legrand.us
Date published: 2020-09-14
Using the 1 Gang+ wall plate, can you combine a Standard Outlet (Model ARTR152M4) with the Half Size nightlight (Model AANLM14)?
Yes. I haven't used the nightlight, but I have used a full-size outlet plus a half-size rocker switch in the 1 gang+ plate.
Date published: 2020-03-25
Do you have a blank single gang wall plate? I can't find one
I have purchased in white. The box store blanks are different, legrand version fits perfect. In the search box, type in blank. Hope it helps
Date published: 2020-03-19
What is the size of the plate
The 1 Gang wallplate dimensions are H 5.13" X W 3.45"
Date published: 2020-02-03
what dimmers does the adorne have for LED dimmers
In the SP/3Way dimmers we have the ADPD453L(incandescent/CFL/LED) dimmer, the Softap Universal(ADTP703TU), and the 0-10V dimmers(ADPD4FBL3P2, ADTP4FBL3P, and ADTH4FBL3P)
In the Wi-Fi Ready Master dimmers we have the Whisper, Softap, and Touch options available(ADWR700RMTU, ADTP700RMTU, and ADTH700RMTU).
Date published: 2018-08-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$35.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.65
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$69.87