text.skipToContent text.skipToNavigation

adorne® Gloss White Three-Gang Screwless Wall Plate with Microban®

adorne Gloss White Screwless Wall Plate with Microban is rated 4.7 out of 5 by 65.
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_32, tr_33
  • loc_en_US, sid_AWP3GWH4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT

$16.51 USD

Glossed to perfection, for a finish as captivating as it is contemporary. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Number of Gangs 3 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Gloss White
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Features Antimicrobial Protection
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard cULus UL514, cETLus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 7.06 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Cutout Rectangular
Thickness 0.07 in
Number of Gangs 3
Mounting Type Screwless
Orientation Horizontal
Connection Type Screwless

Reviews

Rated 5 out of 5 by from Unique finish for your walls! I have bought the Legrand Adorne Glossy White power outlet, the look and feel of these outlets is unique, very modern, high quality and different that calls every visitors attention! I have chamge all of the outlets and I can’t be more happy with thw investment, see below on the picture how cool my walls look with this product...
Date published: 2018-10-22
Rated 3 out of 5 by from Unfortunate edge profile Please make an option for a wall plate whose edge profile goes straight back to the wall instead of being angled back from the face of the plate to the wall. The attempt at looking 3-D is a misfire and doesn't match other wall plates around the house.
Date published: 2024-02-15
Rated 5 out of 5 by from Great plate! Great wall plate with clean look. Easy to snap on the gang box!
Date published: 2024-01-23
Rated 3 out of 5 by from Adorne 2-gang wall plate This gang works when you have regular square switches. It doesn’t come in a 2-gang plus size which is needed for a plus size GFCI that is next to a switch.
Date published: 2024-01-15
Rated 5 out of 5 by from Better than the comps Better than other comparable products on the market...feels higher quality.
Date published: 2023-10-03
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_32, tr_33
  • loc_en_US, sid_AWP3GWH4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Is it possible to purchase only the gloss white surface/face plate for the adorne 1gang plus; the part number once I separate the backing from the desired face plate is E143222; I have flush mount Crestron Horizon keypads I am retrofitting for a cleaner

Asked by: Alan K
Hello, The adorne Wall Plates are only available with the required subframe to complete the installation. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-08-29

Please make the back color differences clear on your website. I just ordered an entire home of new outlets and switches and all the wall plates came with black on the back. Looks terrible and now we have to exchange 80+ wall plates.

Asked by: Design Savvy Interiors
Hello, Please review the following part number regarding the White-on-White adorne wall plate. Part #: AWP1G2WHW10 | adorne® Gloss White-on-White One-Gang Screwless Wall Plate Best Regards, Technical Support
Answered by: Justin
Date published: 2023-09-29

 I am unable to snap out exist Adorne switch from a 2-gang frame-instructions are: use flat-head screwdriver depress 4 tabs and apply pressure-not working. Any tricks to that? Alternative-do you sell a replacement back plate? Then I replace GFCI+switch?

Asked by: Anonymous
If you're having trouble getting your device out of the plate, I'd recommend trying to apply pressure to the back of the device when depressing the tabs. If you have another person that can assist you, that can make the process easier. We do sell the mounting frames separately (part number AF2G) if interested. I hope this helps.
Answered by: Wiremold Tech Support
Date published: 2023-03-01

do you have 2-gang in Plus size? I have two sockets in plus size- with USB openings, that are plus size and require larger ovenings-plus size.

Asked by: A.Kumar
Hello A. Kumar, Unfortunately, at this time we do not have a 2-gang adorne plus size wall plate. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-13

are the wall plates paintable? 

Asked by: Casey
I have painted the magnesium wall plates with great success.  Be sure to use a primer for smooth/glossy surfaces. 
Answered by: SandraD
Date published: 2022-10-22

I have radiant sockets, can I use the Adorne wall plates?

Asked by: Simon
The adorne wall plates can only be used with adorne devices(switch, dimmers, outlets, etc...) because of their unique design.
Answered by: Legrand Technical Support
Date published: 2022-07-26

Can you do an standard outlet and a light switch in a two gang with the Adorne collection

Asked by: Ana A
Yes, you can. You would need to use the 2 gang wall plate with frame. Depending on the location and application like a bathroom near a water source, you will need to ensure the correct type of outlet. The wall plates are not specific to switches and can be used interchangeably across the Adorne line
Answered by: Zwar
Date published: 2022-07-16

What is the reference or item# for the gloss white 2 gang adorne wall plate with the white edging? the one i ordered came with black edging.

Asked by: Drew
The 2 Gang Gloss "White on White" model number is AWP2GWHW10.
Answered by: Legrand Technical Support
Date published: 2022-05-24
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_21
  • loc_en_US, sid_AWP3GWH4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT

You may also like...