text.skipToContent text.skipToNavigation

adorne® Magnesium Five-Gang Screwless Wall Plate with Microban®

adorne Magnesium Screwless Wall Plate with Microban is rated 4.9 out of 5 by 82.
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_43, tr_39
  • loc_en_US, sid_AWP5GMG1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$42.18 USD

Pair with devices in the same Magnesium finish for a stunning monochromatic statement. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Number of Gangs 5 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Features Antimicrobial Protection
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard cULus UL514, cETLus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 10.7 in
Product Depth US 0.35 in
Product Height US 5.13 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Cutout Rectangular
Thickness 0.07 in
Number of Gangs 5
Mounting Type Screwless
Orientation Horizontal
Connection Type Screwless

Reviews

Rated 5 out of 5 by from Beautiful wall plate finish Love the finish on this faux metal titanium wall plate.Just beautiful.
Date published: 2019-07-10
Rated 5 out of 5 by from Better than expected I bought these about a month ago with magnesium outlets and switches. Very easy to install. Turned much better than expected.
Date published: 2018-11-27
Rated 5 out of 5 by from Modern & Minimilist I replaced all the outlets and switches in my living room and dining room with the magnesium wall plates. They are a small, simple change to make to an interior but add so much to the modern feel I'm looking for. They are easy to attach and remove, and look great.
Date published: 2018-11-05
Rated 5 out of 5 by from Looks and works great. Great product and company. Looks and works great. Great product and company.
Date published: 2024-04-10
Rated 5 out of 5 by from Looks and works great. Great product and company. Looks and works great. Great product and company.
Date published: 2024-04-10
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_43, tr_39
  • loc_en_US, sid_AWP5GMG1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the difference between this magnesium 1 gang cover plate verse the one offered at Walmart for $6? Magnesium, glossy one gang cover plate?

Asked by: Kieter
1. It will match the Adorne magnesium devices ( switches and outlets) 2. It is NOT glossy 3. It has Microban coating to kill germs and things 4. It comes with the metal mounting plate that you would use for Adorne devices. 
Answered by: terry
Date published: 2024-04-13

What is the difference in a 1+ Gang and a 2 Gang plate

Asked by: NJ Thomas
A 1+ is larger than a single gang and is used for applications such as a square outlet plus a usb charger. A 2 gang is larger than a 1 + and is used for applications such as 2 regular outlets or switches 
Answered by: Rodney2227
Date published: 2023-02-06

The adorne mirror white has the chrome around the outside edge and the inside of the cover. other than the gloss white receptacle cover which is too ivory in color is there a product that would not have the chrome on the cover similar to the adorne white?

Asked by: Marty Woodrome
The Gloss White or Gloss White on White adorne wall plates are the only white plates that do not have an outer edging.
Answered by: Legrand Technical Support
Date published: 2022-09-21

Can you install 2 light dimmer switches and an Adorne' outlet in your 3-gang wall plate. Wished to have the pop-out version but it will not fit.

Asked by: Ken 5657
Yes, you can install two dimmers and the regular size outlets or GFCI's in a 3 gang box together.
Answered by: Legrand Technical Support
Date published: 2021-05-18

Hello. I need a number of wall plates in magnesium and I see they are out of stock. Can you tell me when they are expected back in pls.

Asked by: Michele
Our Customer Support department can tell you when they are expected in: Customer Support (800) 223-4162 Mon - Fri 8:00 AM - 6:00 PM (EST) legrand.cs@legrand.us customer.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-09-14

Using the 1 Gang+ wall plate, can you combine a Standard Outlet (Model ARTR152M4) with the Half Size nightlight (Model AANLM14)?

Asked by: PeterD
Yes. I haven't used the nightlight, but I have used a full-size outlet plus a half-size rocker switch in the 1 gang+ plate.
Answered by: gancarz
Date published: 2020-03-25

Do you have a blank single gang wall plate? I can't find one

Asked by: Mm04
I have purchased in white. The box store blanks are different, legrand version fits perfect. In the search box, type in blank. Hope it helps
Answered by: Asastring
Date published: 2020-03-19

What is the size of the plate

Asked by: Olive77
The 1 Gang wallplate dimensions are H 5.13" X W 3.45"
Answered by: Legrand Technical Support
Date published: 2020-02-03
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_AWP5GMG1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

You may also like...