text.skipToContent text.skipToNavigation

Discontinued - adorne® Touch™ Wi-Fi Ready Scene Controller, Magnesium

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$172.85 USD

Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 25 minutes or less.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Features Indicator Lights, Smart Lighting
Switch Type Touch
Number of Switches 1
Works With Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC
Application Sector Residential
Standard UL, FCC, cULus, RoHS
Warranty Type 1-Year Limited Warranty
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Frequency Rating 900 Hz
Protocol Top Dog Radio
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles Multi-Location
Mounting Type Box
Voltage 120 V
Connection Type Internal Pressure Plates

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the model # for the master switch required to use the 4 scene switch on the same circuit?

Asked by: Kenny
The ASTH155RMW1(master switch) or ADTH700RMTUW1(master dimmer) can be programmed to the scene controller. You would also need the LC7001 hub to be able to program the controller using the Lighting Control App.
Answered by: Legrand Technical Support
Date published: 2022-06-21

Does this switch need a Master Switch to operate in different locations?

Asked by: Kenny
Yes, this is a scene controller that has to have masters(1-99) installed to operate. The scenes would be setup through the Lighting Control app and the LC7001 hub is required for connection to the app.
Answered by: Legrand Technical Support
Date published: 2022-06-08

Does this allow 4 scenes for each room? If I install a scene controller in another room will I be able to control 4 more scenes or only a total of 4 scenes for the entire house can be controlled no matter how many controllers are installed in the home?

Asked by: zachattach
You can have multiple scene controllers in the house or in a room. You can assign any scenes you want to any of the controllers. They are fully assignable and one does not affect the other, except if you assign the same scene to multiple controllers then the state of the scene will be reflected on each controller that has that scene.
Answered by: Wiremold Tech Support
Date published: 2022-01-04

Does this TOUCH™ WI-FI READY SCENE CONTROLLER act as a dimmer for a specific light as well a the scene controller? Or is its only purpose as a scene controller? I ask because it has dimmer-looking controls on the right.

Asked by: Rafi
The WI-FI READY SCENE CONTROLLER can act as a dimmer for the scene. You can dim the lights associated with a certain scene but it wont control one individual light unless the one light is the only one on the scene.
Answered by: Legrand Technical Support
Date published: 2020-04-14
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ADTHRIWHCM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT

You may also like...