text.skipToContent text.skipToNavigation

Discontinued - adorne® sofTap™ Wi-Fi Ready Master Incandescent / Halogen Dimmer

ADTP600RMHW1 adorne Collection
adorne sofTap Wi-Fi Ready Master Incandescent / Halogen Dimmer is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADTP600RMHW1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT


The sofTap Wi-Fi Ready Master Dimmer is a programmable light switch and dimmer combination that pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Manually turn lights on/off or adjust their brightness with the soft tap of a finger, or enjoy mobile control and create custom lighting scenes to control lights through the Legrand Lighting Control app for smartphones or tablets. For 3-way, or multi-way applications, use one master device with additional remote devices.Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
  • Pair with a sofTap Wi-Fi Ready Remote Dimmer for 3-way control. Simply follow the provided instructions after installing to pair with the Master Dimmer. For use with incandescent/halogen bulbs.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin United States
Features Indicator Lights, Smart Lighting
Switch Type sofTap
Number of Switches 1
Works With Amazon Alexa, Google Assistant, Radio Frequency
Application Sector Residential
Standard cULus, FCC, UL 1472
Warranty Type 2-Year Limited Warranty
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Frequency Rating 900 M (RF) Hz
Number of Gangs 1
Amperage 5.5 A
Bulb Compatibility Halogen, Incandescent
Number of Poles 3-Way, Multi-Location, Single Pole
Wattage 600 W
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates
Load Halogen, Incandescent
Environmental Conditions 0 to 80% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Review of sofTap Wi-Fi Ready Master Dimmer This is a replacement switch for the standard electronic dimmer switch. I recently added several of the wi-fi switches, all masters, to control several outside lights as well as a towel warmer. All have worked well and then I decided to add one more wi-fi switch which is the subject of this brief review. Instillation was not difficult and once you understand how to press in the 4 compressible snaps then exchanging one switch for another is fairly routine. The one caveat that I have found is I had several paddle switches and I was completely incapable of removing these particular switches.. I would advise not using these at all especially now since Legrand Adorne has added a mechanical push switch that is identical to the basic electronic switch. I needed the paddle switch due to electrical wiring issues that could not be resolved unless spending a lot of unnecessary money. The paddle switch resolved this problem but did not match my other electronic ones but now this problem has been resolved. These newer puch mechanical switches are like all the others, except for the paddle switches, easy to install or remove. The 4 way paddle switch has yet to be replaced with a mechanical push switch but I am hoping for this in the future. Once I turned off the electricity to the switch area, the old dimmer switch was removed without difficulty and the new wi-fi dimmer switch was installed. Then the programming started and once again I needed to call in for technical help with this issue. I have pretty good mechanical skills but the programming portion seems to escape my skill sets but luckily there are good people at Legrand Adorne for technical help. They have all proven to be patient, kind and understanding. I am sure that there are many house repair warriors such as myself but help is there so do not struggle with this. I did find one issue that has been resolved by programming the dimmer switch at the level you want. If it is not to your satisfaction, you do not need to call but wait until the program time turns on the wi-fi dimmer and then go to that particular switch in the phone app to increase or decrease the intensity of the light being controlled. Thank goodness for this little nugget. Overall, the cost, time and instillation was worth the effort. Legrand Adorne will back up their product and replace any switch that goes bad. Thank goodness there are still companies that stand by their products.
Date published: 2018-11-07
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADTP600RMHW1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I pair the Wifi switches directly to Amazon Alexa without the hub?

Asked by: mando
The LC7001 hub is required to work with Amazon Alexa.
Answered by: Legrand Technical Support
Date published: 2019-05-20

Do o need a hub to make this work With my WiFi and Elexa 

Asked by: Andy
Yes You do need the Hub (model LC7001) to get the Adorne WiFi ready products and Amazon Alexa. You do not need the Hub unless You care to use our Lighting control app or Amazon Alexa.
Answered by: Legrand Technical Support
Date published: 2019-01-28
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ADTP600RMHW1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT

You may also like...