Discontinued - adorne® sofTap™ Wi-Fi Ready Remote Dimmer, Magnesium
ADTPRRM1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Working in conjunction with an adorne Hub and a sofTap Wi-Fi Ready Master Dimmer for 3-way control. Use the dimmer to turn lights on/off, or adjust brightness, all with just the lightest tap of a finger. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less.
- Allows 3-way application when paired with a Wi-Fi Ready Master Dimmer, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Dimmer via the easy-to-follow instructions.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | United States | ||
Features | Indicator Lights, Smart Lighting | ||
Switch Type | sofTap | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC | ||
Application Sector | Residential | ||
Standard | cULus, FCC, UL 1472 | ||
Warranty Type | 1-Year Limited Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Frequency Rating | 900 M (RF) Hz | ||
Number of Gangs | 1 | ||
Amperage | 5.5 A | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates | ||
Load | Auxiliary Remote Dimmer - No Load | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Sell Sheet
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Meet Your Match
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited 2-Year Warranty
pdf
adorne Limited Lifetime Warranty
pdf
adorne Room Planner Checklist
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
View More
User Guides
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi, would I be able to use this dimmer with a shallow box?
The depth on the dimmer is 1.79" so your electrical box should be at least 2" deep.
Date published: 2021-04-20
Will remote and master stay reconnect after a power outage or do they have to be reprogrammed?
Yes, they will retain/hold their House ID and grouping after a power outage. Only resetting the device back to the factory default with wipe that out.
Date published: 2020-05-04
Can the WiFi remote switches be used for 4 way applications?
Yes, you would use one master wi-fi switch with two remote wi-fi switches.
Date published: 2021-06-10
I have a single overhead light I would like to use a wi-fi dimmer on. I only need wi-fi control in a single location. Can I use the Wi-Fi Ready Remote Dimmer or do I need to get the Wi-Fi Ready Master Dimmer?
That's unfortunate, I love the look of your switches but to outfit my house it would be on the order of $6000 before wall plates! when some of your competitor switches are 1/4 the cost when compared to your master switch.
Date published: 2022-05-05
The LED indicator light is quite bright. Is it possible to dim the LED, or turn it off completely?
You cannot dim the LED but You can turn it off. Press and hold the indicator light for 10 seconds until it begins flashing green then let go.
Next press the + button.
Then Press and hold the indicator light again until the flashing stops.
At this time the indicator should be off.
For additional support feel free to contact tech support at 1800 223 4185
Date published: 2018-07-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP700RMTUM1 | adorne Collection
The sofTap Wi-Fi Ready Master Dimmer is designed with an innovative micro-movement functionality, allowing you to turn lights on and off or dim them with a soft ""tap"" of the finger. And thanks to its patented Tru-Universal technology, this dimmer automatically adapts to any load or combination of loads attached to it, eliminating flicker, early dropout, or ""pop-on"" deficiencies which can plague other non-adaptive dimmers. Simply pair it with any fixture and you're done!
$171.47
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTP155RMM1 | adorne Collection
Contemporary on-wall control for your Wi-Fi Lighting Control System.
$114.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPS15RF2M4 | adorne Collection
$56.32