adorne® Whisper Wi-Fi Ready Master Tru-Universal Dimmer, White
ADWR700RMTUW1
adorne Collection
adorne Whisper Wi-Fi Ready Master Tru-Universal Dimmer is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$129.40 USD
This dimmer combines the flexibility of Wi-Fi-Lighting Control, with a unique manual control experience that uses a whisper-soft motion to dim and brighten lights. Pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Turn lights on/off or dim with a whisper-soft motion; or create custom lighting scenes lights through the Legrand Lighting Control app for your smartphone or tablet. For 3-way, or multi-way applications, use one master device with additional remote devices. Also compatible with Amazon Alexa and Google Home. A Tru-Universal Dimmer, this device works with virtually any 120V dimmable bulb or fixture.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
- Pair with a Whisper Wi-Fi Ready Remote Dimmer for 3-way control.
- Works with virtually any 120V dimmable bulb or fixture.
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Features | Indicator Lights, Smart Lighting | ||
Switch Type | Whisper | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Google Assistant, Radio Frequency | ||
Application Sector | Residential | ||
Standard | UL, FCC, cULus, RoHS | ||
Warranty Type | Limited Lifetime Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Frequency Rating | 900 M (Top Dog Radio Protocol) Hz | ||
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 4-Way, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Voltage | 120 V | ||
Connection Type | Internal Pressure Plates | ||
Load | Magnetic Low Voltage (ML), Halogen, Electronic Low Voltage (EL) in Forward or Reerse Phase, Dimmable Incandescent, CFL/LED | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) |
Resources
Cutsheet
Guide Form Specifications
Installation Instructions
Instruction Sheet
Sell Sheet
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Meet Your Match
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited 2-Year Warranty
pdf
adorne Limited Lifetime Warranty
pdf
adorne Room Planner Checklist
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
View More
User Guides
Brochure
Reviews
Rated 5 out of
5
by
Manolo from
Legrand has a easy access to their wifi switches
Legrand has an excellent product and very minimalist. Love it!!!!
Date published: 2021-05-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have an ADWR700RMTU that needs to be replaced, since this part has been discontinued is there a replacement part?
There is not. The Adorne Wi-Fi ready line of switches has been discontinued. The replacement line, Adorne with NETATMO has replaced it. The new line requres a different hub and different app to function. The switches will fit in the existing form factor, however.
Date published: 2023-02-20
Can this dimmer be used with a 12 V low voltage light connected to 120v-12v transformer box?
The universal dimmer is designed to work with 12-24V, 2 wire Magnetic Low Voltage and Electronic Low Voltage external transformers.
Date published: 2021-09-30
Does the ADWR700RMTUM1 dimmer replace the ADWR700MMTUM2 dimmer? I need to replace a ADWR700MMTUM2 that I purchased back in 2014. It was paired with a ADWRMRUW2.
The Wi-Fi Ready devices DO NOT work with the Multi-Location devices. You can contact Technical Support and they can help you get you devices replaced under their Lifetime Warranty.
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-05-18
I recently purchased two Whisper remote dimmer switches on clearance at Menards. Is it possible to use these as stand alone single pole dimmers? Not connected to wifi.
The remote dimmers are designed to be used with a master dimmer to create a multiple location setup. They can not be used without a master dimmer controlling the light.
Date published: 2020-04-06
How do I sync my whisper 3 way dimmer switches.
First you have to get them on the same house ID, then you can create your 3way....see attached "How To" videos showing the simple process.
https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-house-binding.aspx
https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-creating-groups.aspx
You can also contact Technical Support if you still need assistant:
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2019-07-29
Hi. Can the Master Wifi dimmer be paired with 2 remote dimmers in a 4 way configuration? Thanks
Thank you for your question regarding the adorne Master dimmer (Model # ADWR700RMTUW1).
Yes, you can pair a master dimmer with multiple remotes to control the same light.
Date published: 2018-08-15
We would like a Wifi dimmer in one location and a regular 3 way switch to control off/on from another location. We only need the dimmer capability in the "master" location. Can a Master wifi dimmer be used with a standard 3 way switch at other location?
The Wifi Ready products will only work with other Wifi ready products. If You have a master and only want to control off/on from another location You would need to use the Wifi ready remote ASTPRR to pair with it.
They will not work with a standard 3 way switch.
Date published: 2018-06-26
Is there a dimmable Whisper switch available without WiFi? Also, would this switch work without the hub on the box it is installed on? I don't need the wifi connection but I do like the whisper switch and need a dimmer.
Thank you for your inquiry regarding our adorne dimmers. We do not have a non wifi ready Whisper dimmer available. The Whisper and Touch versions are in the testing phase and are not available as regular hard wired devices, similar to the ADTP703TU, sofTap version. This wifi ready switch will work without the hub as these devices are really RF (Radio Frequency) devices that can communicate with each other. The hub is only necessary if you want to control from your phone or use Alexa/Google Home with the devices. You do not need to utilize the wifi ready feature as it will work as an RF device and dim your lights. If you have further questions, feel free to contact us at 800-223-4185 and we would be more than happy to explain it all. Hope this helps!
Date published: 2018-08-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADWRMRUW2 | adorne Collection
$72.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADWRRRW1 | adorne Collection
For 3-way dimming control, when paired with a Whisper Wi-Fi Ready Master Dimmer.
$81.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADWR600RMHW1 | adorne Collection
Classic lines and fluid, whisper-soft motion offer a beautifully inventive take on the traditional dimmer.
$129.40