text.skipToContent text.skipToNavigation

Discontinued - adorne® Whisper Wi-Fi Ready Remote Dimmer, White

adorne Whisper Wi-Fi Ready Remote Dimmer is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADWRRRW1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT


Working in conjunction with an adorne Hub and a Whisper Wi-Fi Ready Master Dimmer for 3-way control. Use the dimmer to turn lights on/off, or adjust brightness, all with just a fluid, whisper-soft motion. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 25 minutes or less.
  • Allows 3-way application when paired with a Wi-Fi Ready Master Dimmer, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Dimmer via the easy-to-follow instructions.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Indicator Lights, Smart Lighting
Switch Type Whisper
Number of Switches 1
Works With Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC
Application Sector Residential
Standard UL, FCC, cULus, RoHS
Warranty Type 1-Year Limited Warranty
Dimensions
Product Width US 4.2 in
Product Depth US 1.79 in
Product Height US 4.2 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Electrical Rating 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 8A (EFL)
Frequency Rating 900 Hz
Number of Gangs 1
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles 3-Way, Multi-Location, Single Pole
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates
Environmental Conditions 0 to 80% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Legrand switch Legrands has an excellent product and easy to use on you phone!
Date published: 2021-05-25
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADWRRRW1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...