text.skipToContent text.skipToNavigation

adorne® sofTap Wi-Fi Ready Remote Switch, Magnesium

adorne sofTap Wi-Fi Ready Remote Switch is rated 3.5 out of 5 by 2.
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_ASTPRRM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT

$102.72 USD

Working in conjunction with an adorne Hub and a sofTap Wi-Fi Ready Master Switch for 3-way control. Use the switch to turn lights on/off with a simple touch. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 25 minutes or less.
  • Allows 3-way application when paired with a Wi-Fi Ready Master Switch, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Switch via the easy-to-follow instructions.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • 7277

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin United States
Features Smart Lighting
Switch Type sofTap
Number of Switches 1
Works With Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC
Application Sector Residential
Warranty Type 1-Year Limited Warranty
Technical Information
Number of Gangs 1
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles 3-Way, Multi-Location, Single Pole
Wattage 600 W
Voltage 120 V

Reviews

Rated 5 out of 5 by from light switches connection and set up make sure you check your wiring before ordering, guidelines are incomplete and difficult to understand, you need to install all switches and outlets and then set up the network
Date published: 2020-10-16
Rated 2 out of 5 by from Didn’t last long Bought these lights for my whole house. Had a lightning storm and half of them burnt out.
Date published: 2019-09-17
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_ASTPRRM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the actual procedure to set up a master and two remotes for a 4-way configuration?

Asked by: delbob
First you need to make sure they are all on the same House ID, then create your grouping. The links to both "How To" videos are below: https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-house-binding.aspx https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-creating-groups.aspx adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-03-16

How do I reset a remote that was previously installed with one master, so that it can be used with a different master on a different light? Even after I remove the power and reinstall in a different location the remote is retaining the prior pairing info.

Asked by: Snizzle
Hello. Hold the remote power button down for 20 seconds and get it to solid amber, that is the factory reset mode. Then go up to the master You would like to pair it with and hold down the power button for 6 seconds it should start blinking amber (pairing mode). Now the remote should be blinking green, go to it and hold the power button for 6 seconds it will change from green to amber. Return to the master and hold the power button down for 6 seconds to exit the pairing mode Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2018-12-19

Can the non-dimmer Wi-Fi Remote Switch control a Wi-Fi Master Dimmer?

Asked by: iamtheari
Yes the Wifi Ready Remote switch can control a WiFi ready Master dimmer
Answered by: Legrand Technical Support
Date published: 2018-10-25

Can this be used in a 4-way switch?

Asked by: Palak
Good Morning, Yes, these can be used in a 4-way. You will need two of these and a one Master switch (ASTP155RMW1). Hope this helps!
Answered by: Tech Support
Date published: 2020-12-15

Does it support 3 way configuration?

Asked by: Tomb
Thank you for your question regarding the sofTap Wi-Fi Ready Remote Switch. This can be used in a three way set up as long as it paired to a Wi-Fi master.
Answered by: Legrand Technical Support
Date published: 2018-08-01

How many remotes can be linked to 1 master switch?

Asked by: Chuck727
You can link up as many remotes as you need to 1 master switch. You can have 1 master and over 99 remotes if needed.
Answered by: Legrand Technical Support
Date published: 2018-09-28
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_ASTPRRM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

You may also like...