text.skipToContent text.skipToNavigation

Discontinued - adorne® Whisper™ Wi-Fi Ready Master Switch, Magnesium

adorne Whisper Wi-Fi Ready Master Switch is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ASWR155RMM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT


The Whisper Wi-Fi Ready Master Switch pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Manually turn lights on/off with a light fluid motion at the wall, or enjoy mobile control and create custom lighting scenes to control lights through the Legrand Lighting Control app for smartphones or tablets. For 3-way, or multi-way applications, use one master device with additional remote devices. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
  • Pair with a Whisper Wi-Fi Ready Remote Switch for 3-way control.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Features Smart Lighting
Switch Type Whisper
Number of Switches 1
Works With Amazon Alexa, Google Assistant, Radio Frequency
Application Sector Residential
Standard UL, FCC, cULus, RoHS
Warranty Type 1-Year Limited Warranty
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Number of Gangs 1
Number of Poles 4-Way, Multi-Location, Single Pole
Mounting Type Box
Supply Voltage 120 V
Voltage 120.0 V
Connection Type Internal Pressure Plates
Environmental Conditions 0 to 80% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Works just as described, looks great! I bought dozens of smart switches to create a home with full smart lighting. The switches communicate incredibly well with the hub, and I've had no connection issues so far in controlling the lights. Integration with google home is great and seamless through the app. Of course, they also look much better than their smart alternatives.
Date published: 2020-09-17
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ASWR155RMM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Is there an install guide to use this as a 4 way?

Asked by: Mel
This is a WiFi master switch. It get wired with the Supply Hot, Neutral, Lighting Load, and Ground. No travelers are used with this switch. The ADWRRRW1 is a WiFi remote switch. You will need two of these at your other locations to complete a typical 4-way setup. These switches get only hot, neutral, and ground (wired like a receptacle) Once all switches have power, follow the instruction manual that came with the master switch to create a house ID and bind the switches together. All of this said, if you're not trying to install smart light switches, Adorne has an entire line of beautiful traditional switches in this same form factor that wire like traditional light switches. For help with the wifi switches, call 8669773901 and Say "On-Q" when the operator stops talking. For help with the traditional Adorne switches, dial 8002234162 and choose the option for Adorne, then Technical Support.
Answered by: Wiremold Tech Support
Date published: 2022-03-16

I am trying to connect to the hub. When I tap the switch the app does not bring up the switch. What do I do?

Asked by: Play8teen
The device you are trying to add needs to be on the same house ID as your hub. It sounds like you do not have all your devices on the same house ID so you will probably have to reset some(if not all) back to the factory default to set them up correctly. Please contact Technical Support if you would help assistance with this. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-11-13

Do any of your wifi switches work with a whole house fan?

Asked by: dgengler
The Wi-Fi master switches will control any fan/motor as long as it does not exceed the 1/2 hp rating.
Answered by: Legrand Technical Support
Date published: 2020-06-10

I have non-wifi adorne switches and want a programable one for my outside light. Can I use Alexa to program instead of buying the adorne Hub to program the switch?

Asked by: Texag
You would need a Wi-Fi Ready master switch and the hub(LC7001) to be able to control the light through the Legrand app and Alexa
Answered by: Legrand Technical Support
Date published: 2021-06-08

Is the WiFi switch ok to be installed on a 4 way system (3 switches + 1 light) when another of the switches has a dimmer?

Asked by: BobRobFTL
You can use remote switches with a master dimmer to create a 4way and only dim from the master location.
Answered by: Legrand Technical Support
Date published: 2020-01-07

How many Whisper Wi-Fi Ready Master Switches do I need for a 3-circuit, 3-track Legrand under-cabinet lighting system (7 led lights)?

Asked by: john aka
Thank you for your question regarding adorne Whisper Wi-Fi Ready Master Switches(Model # ASWR155RMW1). There are different ways to configure your track system depending on the wiring for the Lighting circuit. You could use one master Whisper switch to control all the lighting circuits together or you could have a master switch(3) for each circuit and control them separately. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-06-20
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_ASWR155RMM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

You may also like...