Sorry! That combination does not exist.
$37.93USD
Qty
Add to Cart
Find a Store
+ Add to Wishlist
Specifications
General Info
Color: White
Type: 2-Wire
Style: Paddle
Listing Agencies/Third Party Certifications
UL Standard: Yes
Dimensions
Depth (US): 1.62"
Length (US): 4.20"
Width (US): 1.77"
Technical Information
Load: Incandescent, Halogen
Watts: 700

Single Pole 3 Way


     Incandescent/Halogen


Ul listed logo
Resources
Brochure
adorne Lookbook adorne Lookbook
PDF (14.15mb)
CAD Drawings
Catalog
Customer CAD PDF
Installation Instructions
Supporting Document
You Might Like
adorne 1-Gang Powder White Wall Plate
Powder White 1-Gang Wall Plate
AWP1G2PW4
$9.18USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
$21.83USD
adorne White 20 amp Paddle Switch
Paddle™ Switch, 15A, White
ASPD1532W4
$5.96USD
adorne White Paddle Fan Speed Control Dimmer
Paddle™ Fan Speed Control, White
AAFN4S16AW4
$43.48USD