text.skipToContent text.skipToNavigation

2IN DIVIDER,, WIRE TYPE-PREGLAV [586721]

COTFIL50EZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Divides cables when mounted on Wiremesh.Available in 1/2'' and 1'' sizes.

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388247642
Country Of Origin Italy
Type Straight Sections
Dimensions
Product Width US 3.86 in
Product Weight US 0.075 lb
Product Volume US 0.013 cu ft
Product Depth US 3.3 in
Product Height US 1.73 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;