text.skipToContent text.skipToNavigation

HTB300EZ - HORIZONTAL T BRIDGE 12'' KIT [944736]

HTB300KITEZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Junction bridges keep cables separated at tees and crosses in Cablofil cable management for optimum network signal integrity. The unique design creates smooth cable transitions to keep cables from kinking and bunching. Bridges mount in place using a BC1 Bridge Clip bolted to CE35 or EZT90/RADT90 junction hardware. Each bridge is predrilled with BH75 Bridge horn mounting holes and slots to secure cables with nylon zip ties.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Keeps different cabling types separated in a single pathway at tees and crosses
  • Mounts to any depth tray with included BC1 Bridge Clip and self tapping screws
  • Durable steel construction - available in PG, GC, BL and PE finishes
  • Use on CF54, CF105 and CF150 Cablofil cable management
  • Fits Cablofil widths from 150 to 600

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388247888
Country Of Origin United States
Type Accessories
Dimensions
Product Width US 18.032 in
Product Weight US 7.23 lb
Product Volume US 0.43 cu ft
Product Depth US 23.563 in
Product Height US 1.75 in
Additional Information
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;