text.skipToContent text.skipToNavigation

CONDUIT/ BOX SUPPORT-PREGALV [585210]

SBDAPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy� three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mount electrical boxes and conduit directly to Cablofil tray.Mounting holes accommodate 1/2'' conduit and 3/4'' conduit.Slotted mounting holes allow for less-than-perfect hole alignment.Fold over tabs secure attachment to tray.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388016200
Country Of Origin United States
Type Accessories
Dimensions
Product Width US 4.72 in
Product Weight US 0.221 lb
Product Volume US 0.022 cu ft
Product Depth US 1.77 in
Product Height US 4.61 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;