text.skipToContent text.skipToNavigation

TWIST-ON CABLE SPOOL GRAY PLASTIC [944707]

TOHKIT Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fiber-Optic Twist-On Horn installs to any series Cablofil cable management without tools or additional hardware. The kit includes a base that twists on, then the horn snaps in place. Use as a single or in multiple sets, on the bottom or sides of the tray to manage lengths of fiber optic cabling.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recommended for fiber-optic cabling management
  • Can be used on the side or bottom of the tray
  • Use as singles, pairs or more
  • ABS plastic construction
  • Kit includes one Plexo 80 Base and one Fiber-Optic Horn
  • Fits any series Cablofil cable management
  • Cablofil cable management exclusive

Specifications

General Info
Product Line Cablofil
Finish Plastic
UPC Number 800388247475
Country Of Origin United States
Type Accessories
Dimensions
Product Width US 4.875 in
Product Weight US 0.16 lb
Product Volume US 0.095 cu ft
Product Depth US 9.0 in
Product Height US 3.75 in
Buy American Act Compliance
BAA  Yes
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
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;