text.skipToContent text.skipToNavigation

Discontinued UFCN150BL UNDER FLOOR CLAMP-BLACK FASP150 [943149]

UFCN150BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388016842
Country Of Origin China
Type Mountings
Dimensions
Product Width US 2.75 in
Product Weight US 0.93 lb
Product Volume US 0.041 cu ft
Product Depth US 8.0 in
Product Height US 3.258 in
Buy American Act Compliance
BAA  Yes
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;