Menu
Search
Menu

The only PV support system that integrates support framing and cable management into ONE.


Delta Strut's welded-wire, open structure design reduces wind drag and incorporates the cable pathway close to the panels so cables are less likely to be damaged by wind and are shielded from direct sunlight. Also, there are no water or debris catch points that require future maintenance or cleaning. Delta Strut is lighter than standard channel framing and is tested to support utility grade solar panels in 150 mph winds and for extreme snow loads.



Designed to be easy to install and engineered to last.

The welded-wire, open structure design reduces wind drag and incorporates the cable pathway close to the panels so cables are less likely to be damaged by wind and are shielded from direct sunlight. Also, there are no water or debris catch points that require future maintenance or cleaning. Delta Strut is lighter than standard channel framing and is tested to support utility grade solar panels in 150 mph winds and for extreme snow loads.

 

Features and Benefits:


One support: Combines PV framing and cable management


Open Design: Has less wind drag with no water or debris catch points


Tested and Certified: Withstands extreme snow loads and winds up to 150 mph


Welded steel construction: More rigid and dimensionally stable than aluminum in changing environmental conditions


Easy to install: Angle supports and hardware are pre-engineered for your building

 

Innovative components combine for a superior support system.
Each component of the Delta Strut system is designed to install with simple tools and is not subject to critical fit complexity. Delta Strut is available in hot dipped galvanized and 304l stainless steel finishes for corrosion resistance for long-lasting installations. And Delta Strut is RoHS compliant so the entire system qualifies for LEED points.

Delta Strut Video

See how easy Delta Strut can be installed in your building.

View Details
Commercial Solar Brochure

An explanation of application and installation best practices for Delta Strut and associated support products.

View Details
Solar Racking Quote

This easy to use tool will quickly gather all information needed for a solar racking quote.

View Details