text.skipToContent text.skipToNavigation

1 GANG DEVICE COVER - BOX OF 50 [FP003414]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rough-in is fast and easy with FAS Power. Manufactured floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor. To save time in the planning process, use our online configurator.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Reusable tough cover to minimize device damage from drywall installation

Specifications

General Info
Product Line Cablofil
Finish AT
UPC Number 800388248625
Country Of Origin United States
Standard UL Listed
Buy American Act Compliance
BAA  Yes

Resources
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
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;