FAS Power Adjustable Rings - ARP

Share Print Page

overview

Rough-in is fast and easy with FAS Power. Pre-fabricated floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud with switches and switch/outlet combinations in place. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.

To save time in the planning process, use our online configurator.

FEATURES
  • Adjustable Rings: useful in installation where wall thicknesses are unknown at the time of order or electrical rough in.
  • Material: Galvanized SteelĀ 

specifications

CATALOG NO. (EA) DEVICE TYPE RAISE
APR-1-5/8 SINGLE GANG 5/8" to 1 1/4"
APR-1 SINGLE GANG 3/4" to 1 1/2"
APR-2 TWO GANG 5/8" to 1 1/2"
APR-3 THREE GANG 3/4" to 1 1/2"
APR-R 3-0 ROUND 3/4" to 1 1/2"

resources

media
FAS Power Adjustable Rings for Cable Management