FAS Power In-Sure Push-In Wire Connector - PI

Share Print Page

overview

Rough-in is fast and easy with FAS Power. Pre-fabricated floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud with switches and switch/outlet combinations in place. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.

To save time in the planning process, use our online configurator.

FEATURES
  • Easy-grip design: combined with a low insertion force makes repetitive electrical connections fast and easy.
  • Accepts either stranded or solid wires: all In-Sure wire connectors accept either stranded or solid wires and include stainless steel inserts that restrict pull-out.
  • Built-in check ports: allow for continuity testing.

specifications

PRODUCT NO. (EA) GANG COLOR
PI-42-OR 1 ORANGE
PI-32-RD 2 RED
PI-33-OR 3 ORANGE
PI-34-YL 4 YELLOW
Wire Sizes: 20-12 AWG Solid
16-12 AWG Stranded (19 strand or less)
18 AWG Stranded (7 strand)
18-14 AWG Stranded Tin-Bonded
(19 strand or less)
PI-39-BL 1 BLUE
Wire Sizes: 14-10 AWG Solid
12-10 AWG Stranded (19 strand or less)
14-10 AWG Stranded Tin-Bonded
(19 strand or less)

All push style connectors used in FAS Power assemblies conform to these standards:

Voltage Rating: 600 Volts, 1000 Volts for fixtures and signs
Current Rating: Matches the largest conductor used
Temperature Rating: 105 Degrees C

resources

media
FAS Power Pushwire Connectors for Cable Management
You May Also Need
PlugTail Split Circuit Receptacle White
PlugTail™ Split Circuit Spec Grade Receptacles, 20A, 125V, White
Pass & Seymour

Part Number: PT5362SCW
PlugTail™ Split Circuit Spec Grade Duplex Receptacle 20amp 125volt, White