FAS Power Metal Device Covers - DC

Share Print Page

overview

Rough-in is fast and easy with FAS Power. Pre-fabricated floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud with switches and switch/outlet combinations in place. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.

To save time in the planning process, use our online configurator.

FEATURES
  • Metal Device Covers attach to the front of receptacles and switches to protect from possible damage caused by drywall installation or painting. The covers are replaced later with faceplates at the trim out phase of construction.
  • Material: Covers are galvanized steel. Hardware is zinc-plated steel.

specifications

CATALOG NO. (EA) BOX SIZE INCLUDED HARDWARE
DC-1 SINGLE GANG (2) #8-32 SCREWS
DC-2 DOUBLE GANG (4) #8-32 SCREWS

resources

media
FAS Power Metal Device Covers for Cable Management
You May Also Need
PlugTail Split Circuit Receptacle White
PlugTail™ Split Circuit Spec Grade Receptacles, 20A, 125V, White
Pass & Seymour

Part Number: PT5362SCW
PlugTail™ Split Circuit Spec Grade Duplex Receptacle 20amp 125volt, White