FAS Power Plastic Device Covers - DCP

Share Print Page

overview

Rough-in is fast and easy with FAS Power. Pre-fabricated floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud with switches and switch/outlet combinations in place. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.

To save time in the planning process, use our online configurator.

FEATURES
  • Plastic Device Covers attach to the front of receptacles, switches or can be snapped onto empty mud rings to keep them clean, dust free and finish ready during the taping and painting process. The covers are replaced later with faceplates at the trim out phase of construction.

 

 

 

 

specifications

CATALOG NO. (EA) BOX SIZE/DEVICE TYPE INCLUDED HARDWARE
DCP-1 Single gang receptacle (2) #8-32 screws
DCP-2 Double gang receptacle (2) #8-32 screws
DCP-3 Three gang receptacle (2) #8-32 screws
DCP-4 Four gang receptacle (2) #8-32 screws
DCP-1T Single gang toggle switch (2) #8-32 screws
DCP-2T Double gang toggle switch (2) #8-32 screws
DCP-3T Three gang toggle switch (2) #8-32 screws
DCP-4T Four gang toggle switch (2) #8-32 screws
DCP-DT Double gang toggle switch and device (2) #8-32 screws
DCP-1R Single gang plaster ring only None
DCP-2R Double gang plaster ring only None
DCP-3R Three gang plaster ring only None
DCP-4R Four gang plaster ring only None
DCP-R 3" Round plaster ring only None

resources

media
FAS Power Plastic Device Covers for Cable Management
You May Also Need
PlugTail Split Circuit Receptacle White
PlugTail™ Split Circuit Spec Grade Receptacles, 20A, 125V, White
Pass & Seymour

Part Number: PT5362SCW
PlugTail™ Split Circuit Spec Grade Duplex Receptacle 20amp 125volt, White