FAS Power Pushwire Connectors - PC

Share Print Page

overview

Rough-in is fast and easy with FAS Power. Pre-fabricated floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud with switches and switch/outlet combinations in place. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.

To save time in the planning process, use our online configurator.

FEATURES
  • Make the job of connecting wires easier and more reliable than ever before: simply strip the wire, insert the conductor into the connector and you have a solid connection.
  • Clear housing: allows for visual inspection to ensure the proper connection of stranded or solid conductors.
  • Integrated test ports: allow for circuit testing under an energized condition.

Ā 

specifications

PRODUCT NO. (EA) GANG COLOR
PC-2-YL 2 YELLOW
PC-4-OR 4 ORANGE
PC-6-PL 6 PURPLE
PC-8-GY 8 GRAY
PC-6-GR 6 GREEN
PC-8-GR 8 GREEN
Wire Sizes: 12-16 AWG Copper Stranded or
12-18 AWG Copper Solid Conductors

All push style connectors used in FAS Power assemblies conform to these standards:

Voltage Rating: 600 Volts, 1000 Volts for fixtures and signs
Current Rating: Matches the largest conductor used
Temperature Rating: 105 Degrees C

resources

media
FAS Power Pushwire Connectors for Cable Management