Support Arms - AR

Share Print Page

overview

Rough-in is fast and easy with FAS Power. Pre-fabricated floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud with switches and switch/outlet combinations in place. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.

To save time in the planning process, use our online configurator.

FEATURES
  • No attachment hardware required: support Arms attach to the back of Floor, Wall, and Universal Brackets to support the assembly against the wall behind the devices.
  • Material: zinc plated steel

 

specifications

CATALOG NO. (EA) WALL DEPTH
AR-300 3"
AR-350 3 1/2"
AR-400 4"
AR-450 4 1/2"
AR-500 5"
AR-550 5 1/2"
AR-600 6"
AR-650 6 1/2"

resources

media
FAS Power Support Arms for Cable Management
You May Also Need
PlugTail Split Circuit Receptacle White
PlugTail™ Split Circuit Spec Grade Receptacles, 20A, 125V, White
Pass & Seymour

Part Number: PT5362SCW
PlugTail™ Split Circuit Spec Grade Duplex Receptacle 20amp 125volt, White