FAS Power Floor Brackets - F

Share Print Page

overview

Rough-in is fast and easy with FAS Power. Pre-fabricated floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud with switches and switch/outlet combinations in place. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.

To save time in the planning process, use our online configurator.

FEATURES
  • Patented design: permits fast installation anywhere between studs and ensures correct device mounting height with no measuring required.
  • Installation: The Floor Bracket is installed by kicking the lower flange under the wall base. Two holes are provided for attachment screws if needed. Accepts 4" and 5" rings, and 4" and 411/16" x 21/8" boxes mounted horizontally or vertically.
  • Galvanized steel: 16 gage
  • No attachment hardware required: Attach to the back of the Floor Bracket to support the assembly against the wall behind. No attachment hardware is required. Purchased separately.

 

specifications

CATALOG NO. (EA) OPENINGS CENTER HEIGHT
F112 1 12"
F115 1 15"
F118 1 18"
F124 1 24"
F212 2 12"
F215 2 15"
F218 2 18"
F224 2 24"
F312 3 12"
F315 3 15"
F318 3 18"
F324 3 24"
F412 4 12"
F415 4 15"
F418 4 18"
F424 4 24"
Note: Floor brackets are available without a CJ6, add -N to the catalog number (Example: F118-N).

Floor Bracket Details

resources

media
FAS Power Floor Brackets for Cable Management
You May Also Need
PlugTail Split Circuit Receptacle White
PlugTail™ Split Circuit Spec Grade Receptacles, 20A, 125V, White
Pass & Seymour

Part Number: PT5362SCW
PlugTail™ Split Circuit Spec Grade Duplex Receptacle 20amp 125volt, White