FAS Power Southwire MC Cable - MC

Share Print Page

overview

Rough-in is fast and easy with FAS Power. Pre-fabricated floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud with switches and switch/outlet combinations in place. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.

To save time in the planning process, use our online configurator.

FEATURES

  • FAS Power prewired assemblies can specified with any length of MC cable up to 99 feet in stranded or solid conductor types. IG and HCF versions are also available. Type MC cable can be used anywhere Type MC or AC cable is permitted.
  • Gain a competitive advantage: Using MC cable with FAS Power helps you gain a competitive advantage on every job.
  • FAS Power prewired assemblies can specified with any length of MC cable up to 99 feet in stranded or solid conductor types. IG and HCF versions are also available. Type MC cable can be used anywhere Type MC or AC cable is permitted.
  • Additional labor savings: For additional labor savings consider using Southwire MCAPTM. UL® and NEC® compliant, it's patented design eliminates the need for anti-short bushings, separate ground-wire terminations and paper covering removal from each conductor. MCAPTM all purpose cable speeds branch circuit make-up by up to 30% while providing a 350% better ground continuity plan. For health care applications HFC MCAPTM is also available.

resources

media
FAS Power MC Cable from Southwire for Cable Management