text.skipToContent text.skipToNavigation

FIBER TROUGH CABINET CONN HOOD PLASTIC

FTCCHPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick, clean connection to data cabinet.
  • Unique construction: steel/plastic combination fits tray widths from 2'' to 12'' (50-300mm).
  • Allows up to 4'' flexibility of tray length at termination point.
  • Flared design: allows tray connection when opening is larger than tray width.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388241947
Country Of Origin Italy
Dimensions
Product Weight US 2.205 lb
Buy American Act Compliance
BAA  Yes
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;