text.skipToContent text.skipToNavigation

1/4'' ATR COUPLING NUT-STAINLESS (100 PCS) [941060]

EZCN1/4IN316L Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Coupling Nut 1/2'' Bolt Bag of 100

Specifications

General Info
Product Line Cablofil
Finish Stainless 316
UPC Number 800388008748
Country Of Origin China
Type Accessories
Dimensions
Product Width US 4.0 in
Product Weight US 1.801 lb
Product Volume US 0.018 cu ft
Product Depth US 5.25 in
Product Height US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;