PV Mounting Assembly - DSMHDC/DSEHDC

Share Print Page

overview

Spring-loaded, Middle Bolt/Clamp assembly snaps in place and stays in position while solar panels are positioned. End Bolt/Clamp secures all panel ends on the perimeter of the installation.

FEATURES
  • Includes: DSPEB bracket, DSPEBC clip and self-tapping screw.
  • Available in two heights: DSMHDC 25 for 1 1/2” thick panels and DSMHDC 30 for panels over 1 1/2” thick.
This component can be used with the following Series:
Delta Strut, ZFDS ZFDS - Delta Strut

specifications

The below "View Specifications Chart" highlights all sizes and finishes available.

View Specifications Chart

resources

Brochure
Installation Instructions
media
PV Mounting Assembly, DSMHDC
You May Also Need
Convia energy management solutions
Convia-enabled Wiremold System
Wiremold

Part Number: CeW

Flexible system allows easy control and monitoring of plug load, lighting, and thermostat set points.

Level 1 Portable Electric Vehicle Charger, L1EVSE
Level 1 Portable EV Charger
Pass & Seymour

Part Number: L1EVSE

The Level 1 Portable EV Charger is safe, code-compliant and easy to install. Critical Safety features include built in GFCI protection and Ground Continuity Monitoring.

Level 2 Electric Vehicle Charging Station, L2EVSE16
Level 2 EV Charging Station
Pass & Seymour

Part Number: L2EVSE16

Level 2 EV Charging Station supplies full charge in 3-6 hours and is compatible with all Plug-In Electric Vehicles. Critical Safety features include built in P&S GFCI protection and Ground Continuity Monitoring.