Raised Seam Clip - DSS5U/DSS5U MINI

Share Print Page

overview

Use for attachment to most standing seam metal roof systems. Use with DSBRSW washer and DSPCC clamp for securing Delta Strut to roof seams. Patented set screw design is safe for metal roof seams when properly installed.

FEATURES
  • Patented setscrew design: will not pierce metal roof seams when properly installed. Install with a screw gun and included screw gun bit tip.
  • For optimal holding strength, screw tension should be 160 to 180 inch pounds on 22ga steel and 130 to 150 inch pounds for all other metals and thinner gauges of steel.
  • Clip is constructed of structural aluminum with stainless steel hardware.
This component can be used with the following Series:
Delta Strut, ZFDS ZFDS - Delta Strut

specifications

The below "View Specifications Chart" highlights all sizes and finishes available.

View Specifications Chart

resources

Brochure
Installation Instructions
media
Raised Seam Clip, DSS5U
You May Also Need
Convia energy management solutions
Convia-enabled Wiremold System
Wiremold

Part Number: CeW

Flexible system allows easy control and monitoring of plug load, lighting, and thermostat set points.

Level 1 Portable Electric Vehicle Charger, L1EVSE
Level 1 Portable EV Charger
Pass & Seymour

Part Number: L1EVSE

The Level 1 Portable EV Charger is safe, code-compliant and easy to install. Critical Safety features include built in GFCI protection and Ground Continuity Monitoring.

Level 2 Electric Vehicle Charging Station, L2EVSE16
Level 2 EV Charging Station
Pass & Seymour

Part Number: L2EVSE16

Level 2 EV Charging Station supplies full charge in 3-6 hours and is compatible with all Plug-In Electric Vehicles. Critical Safety features include built in P&S GFCI protection and Ground Continuity Monitoring.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!