Splice Kit - DSSA

Share Print Page

overview

Use two DSSA to splice any two sections of Delta Strut tray. Swaged nut allows clamp to be stationary while nut is tightened.

FEATURES
This component can be used with the following Series:
Delta Strut, ZFDS ZFDS - Delta Strut

specifications

The below "View Specifications Chart" highlights all sizes and finishes available.

View Specifications Chart

resources

Brochure
Installation Instructions
media
Splice Kit, DSSA
You May Also Need
Convia energy management solutions
Convia-enabled Wiremold System
Wiremold

Part Number: CeW

Flexible system allows easy control and monitoring of plug load, lighting, and thermostat set points.

Level 2 Electric Vehicle Charging Station, L2EVSE16
Level 2 EV Charging Station
Pass & Seymour

Part Number: L2EVSE16

Level 2 EV Charging Station supplies full charge in 3-6 hours and is compatible with all Plug-In Electric Vehicles. Critical Safety features include built in P&S GFCI protection and Ground Continuity Monitoring.

Level 1 Portable Electric Vehicle Charger, L1EVSE
Level 1 Portable EV Charger
Pass & Seymour

Part Number: L1EVSE

The Level 1 Portable EV Charger is safe, code-compliant and easy to install. Critical Safety features include built in GFCI protection and Ground Continuity Monitoring.