Interactive Load Table

Interactive Load Table

Cablofil Interactive Load Table

Cablofil Wire Mesh Tray Loading

The primary role of Cablofil is to be an efficient and universal cable support. The mechanical performance of all products and accessories is tested to the stringent requirements of the international standard IEC 61537 and NEMA VE-1/CSA 22.2.

 

  • For load tables based on maximum load capacity click here (NEMA)
  • For load tables based upon maximum 1/2" deflection click here click here (IEC)

Cable Tray Load  

Cablofil's wire mesh cable tray load capacity is designed to exceed the cable load allowed by the national electric code (NEC, NFPA70).  Since the load is distributed uniformly, it is expressed in DaN/m or lb/ft.

 

Listed below is the maximum cable capacity and recommended load for Cablofil wiremesh tray on 8' support spans.  Cablofil recommended cable load is higher than the maximum allowable cable fill per NEC on 8' support spans with less than .5" of deflection.


load table

 

Excel Load Table - Click Here to Download

This link will download Cablofil wire mesh cable tray load table in an Excel spreadsheet. This document uses macros, so you may have to change your security settings in Excel. To change your settings, go to Tools -> Macros -> Security and select at least Medium. If you have problems or questions with this please either e-mail techsupport@cablofil.com or call 618-566-3230 and ask for Technical Support.

 

Confused about the 50% fill rule? Click here for a brief explanation

 

Data Cable Quick Reference

 

 

Max number of cables

Cable Tray Fill Area Cat 5e 4-pr Plenum (.17") Cat 5e 4-pr non-Plenum(.19") Cat 6e 4-pr Plenum(.22") Cat 6a 4-pr Non-Plenum (.35")
CF30/50 (1x2) 2.17" 47 cbls 38 cbls 28 cbls 11 cbls
CF30/100 (1x4) 4.34" 95 cbls 76 cbls 57 cbls 22 cbls

CF30/150 (1x6)

6.51" 143 cbls 114 cbls 85 cbls 33 cbls
CF30/200 (1x8) 8.68" 191 cbls 153 cbls 114 cbls 45 cbls
CF30/300 (1x12) 13.02" 286 cbls 229 cbls 171 cbls 67 cbls
CF54/50 (2x2) 4.03" 88 cbls 71 cbls 53 cbls 20 cbls
CF54/100 (2x4) 8.06" 177 cbls 142 cbls 106 cbls 41 cbls
CF54/150 (2x6) 12.09" 266 cbls 213 cbls 159 cbls 62 cbls
CF54/200 (2x8) 16.12" 355 cbls 284 cbls 212 cbls 83 cbls
CF54/300 (2x12) 24.18" 532 cbls 426 cbls 318 cbls 125 cbls
CF54/400 (2x16) 32.24" 710 cbls 568 cbls 424 cbls 167 cbls
CF54/450 (2x18) 36.27" 798 cbls 639 cbls 477 cbls 188 cbls
CF54/500 (2x20) 40.30" 887 cbls 710 cbls 530 cbls 209 cbls
CF54/600 (2x24) 48.36" 1065 cbls 852 cbls 636 cbls 251 cbls
CF105/100 (4x4) 15.97" 351 cbls 281 cbls 209 cbls 82 cbls
CF105/150 (4x6) 23.95" 527 cbls 422 cbls 314 cbls 124 cbls
CF105/200 (4x8) 31.93" 703 cbls 563 cbls 419 cbls 165 cbls
CF105/300 (4x12) 47.90" 1055 cbls 844 cbls 629 cbls 248 cbls
CF105/400 (4x16) 63.86" 1406 cbls 1126 cbls 839 cbls 331 cbls
CF105/450 (4x18) 71.84" 1582 cbls 1266 cbls 944 cbls 373 cbls
CF105/500 (4x20) 79.83" 1758 cbls 1407 cbls 1049 cbls 414 cbls
CF105/600 (4x24) 95.79" 2110 cbls 1689 cbls 1259 cbls 497 cbls

CF150/150 (6x6)

34.41" 788 cbls 631 cbls 469 cbls 186 cbls
CF150/200 (6x8) 45.88" 1010 cbls 809 cbls 603 cbls 238 cbls
CF150/300 (6x12) 68.82" 1515 cbls 1213 cbls 905 cbls 357 cbls
CF150/400 (6x16) 91.76" 2021 cbls 1618 cbls 1206 cbls 476 cbls
CF150/450 (6x18) 103.23" 2273 cbls 1820 cbls 1357 cbls 536 cbls
CF150/500 (6x20) 114.70" 2526 cbls 2022 cbls 1508 cbls 596 cbls
ZF150/600 (6x24) 137.64" 3031 cbls 2427 cbls 1810 cbls 715 cbls