News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu
Category 5e
Filter by:
Done
Category Rating
  • Cat 5e (14)
  • Cat 5e component compliant (10)
  • Cat 6 component compliant (4)
  • Category 6A component compliant (4)
  • Cat 5e compliant (2)
  • Category 6A (2)
  • Cat 6 compliant (1)
  • Cat 5e compliant (1)
  • Category 6 compliant (1)
  • Category 5e (1)
Color
  • Fog White (34)
  • White (11)
  • Black (6)
  • Electric Ivory (5)
  • Blue (3)
  • Violet (2)
  • Silver (1)
  • Metal (1)
  • Cloud White (1)
Material
  • Two-sided FR-4 epoxy resin/glass base with solder mask (37)
  • Phosphor bronze (32)
  • Beryllium copper (24)
  • High Impact Thermoplastic (24)
  • Tin plated Phosphor bronze (17)
  • High impact thermoplastic ABS 94V-0 (17)
  • High Impact Thermoplastic PC 94V-0 (10)
  • High Impact Thermoplastic PC 94V-10 (5)
  • High Impact Thermo Plastic ABS 94V-O (1)
  • Formed copper alloy (1)
  • High Impact Thermoplastic PC 94V-3 (1)
  • High Impact Thermoplastic ABS/polycarbonate 94V-0 (1)
  • High Impact Thermoplastic PC 94V-1 (1)
  • High Impact Thermoplastic PC 94V-9 (1)
Product Series
  • TechChoice Keystone (24)
  • Clarity (21)
  • Keystone TC2 (12)
  • Keystone KT2J (5)
  • TechChoice (2)
Depth
  • 1.37" (18)
  • .22" (9)
  • .44" (6)
  • .49" (6)
  • 1.42" (2)
  • 1.13 in (2)
Type
  • Jacks and Modules (38)
  • Plates boxes frames (21)
  • Jacks and AV Modules (2)
  • Patch Panels (2)
  • Jacks and Modules, Patch Panels (1)
Wire Gauge
  • 22-26 AWG (20)
  • 22-26 AWG solid conductors (1)
PRODUCTS
1 - 30 of 64 product(s)      Show         PREV    NEXT
Filter
OR-KSFPR1
Single gang plastic Resi faceplate, holds one Keystone jack or...
KSFPR1

Single gang faceplates accepts 1 rear-loading keystone jack or module. Compatible with wall...

Copper Keystone Category 6a Jack
Keystone Cat6A Jack Fog White, 25pk
OR-KT2J6A25

Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible,...

OR-KSFPR2
Single gang plastic Resi faceplate, holds two Keystone jacks or...
KSFPR2

Single gang faceplates accepts 2 rear-loading keystone jacks or modules. Compatible with wall...

OR-KT2J6
Keystone Cat6 Jack Fog White, 25pk
OR-KT2J625

Resealable package of 25 Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible,...

OR-KSFPR4
Single gang plastic Resi faceplate, holds four Keystone jacks or...
KSFPR4

Single gang faceplates accepts 4 rear-loading keystone jacks or modules. Compatible with wall...

Copper Keystone Category 5e Jack
Keystone Cat5e Jack Blue, 25pk
OR-KT2J5E25-36

Resealable package of 25 Category 5e Keystone jack, 8-position, 180 degree exit, icon compatible,...

Clarity Cat5e High Density Jack,T568A/B, fog white, OR-HDJ5E
Clarity Cat5e High Density Jack,T568A/B, fog white
OR-HDJ5E

Clarity 5E High Density Jack, ETL verified to TIA Category 5e component specification....

Copper Keystone Category 6 Jack
Keystone Cat6 Jack Black, 25pk
OR-KT2J625-00

Resealable package of 25 Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible,...

Copper Keystone Category 6a Jack
Keystone Cat6A Jack White, 25pk
OR-KT2J6A25-88

Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible,...

Clarity 5E panel jack, rear load, T568A/B, 180 deg, black, OR-PJ5E00-00
Clarity 5E panel jack, rear load, T568A/B, 180 deg, black
OR-PJ5E00-00

Clarity 5E panel jacks rear load into panels and exceed Category 5e component specifications....

OR-KS106S4
106 FRAME, KEYSTONE, 4 HOLE, FOG WHITE
OR-KS106S4

Keystone -Type Plastic Duplex Frame accepts four rear-loading keystone modules. It is compatible...

Series II, one-port Clarity 5E T568A/B, 180 degree, OR-S215E00
Series II, one-port Clarity 5E T568A/B, 180 degree, fog white
OR-S215E00

Clarity 5E Series II module one jack port (1 unit), ETL verified to TIA Category 5e component...

Series II, one-port Category 5e, T568B, 45 degree, OR-60950049
Series II, one-port Category 5e, T568A, 45 degree
OR-60950047

Series II Module provides one Category 5e T568A wired eight-position jack in a 45ø angled one...

Copper Keystone Category 6 Jack
Keystone Cat6 Jack Blue, 25pk
KT2J625-36

Resealable package of 25 Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible,...

Series II, two-port Category 5e, T568B, 45 degree, OR-60950053
Series II, two-port Category 5e, T568A, 45 degree
OR-60950051

Series II Module provides two Category 5e T568A wired eight-position jack in a 45ø angled one...

Series II, one-port Category 5e, T568B, 180 degree, OR-60950008
Series II, one-port Category 5e, T568A, 180 degree, Fog White
OR-60950011

Series II Module provides a single Category 5e T568A wired eight-position jack in a one unit...

Copper Keystone Category 6a Jack
Keystone Cat6A Jack Black, 25pk
OR-KT2J6A25-00

Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible,...

OR-KS35ST
KEYSTONE, 3.5MM, STEREO JACK, female to female, fog white
OR-KS35ST

Ortronics 3.5mm stereo jacks are often used to interface with a variety of devices such as...

Clarity 5E dual panel jack, rear load, T568A/B, 180 degree, black, OR-DJ5E00-00
Clarity 5E dual panel jack, rear load, T568A/B, 180 deg, black
OR-DJ5E00-00

Clarity 5E dual panel jacks rear load into Ortronics maximum density 48-port 1 rack unit panel...

Series II, two-port Category 5e, T568B, 45 degree, OR-60950053
Series II, two-port Category 5e, T568B, 45 degree, Fog White
OR-60950053

Series II Module provides two Category 5e T568B wired eight-position jack in a 45ø angled one...

Series II, one-port Category 5e, T568B, 180 degree, OR-60950008
Series II, one-port Category 5e, T568B, 180 degree, Fog White
OR-60950008

Series II Module provides a single Category 5e T568B wired eight-position jack in a one unit...

Series II, two-port (1 RJ25C, 1 Category 5e T568B), 180 degree, OR-60950090
Series II, two-port (1 RJ25C, 1 Category 5e T568B), 180 degree
OR-60950090

Series II Two-Port Module provides one Category 5e T568B wired eight-position jack and one RJ25...

Series II, two-port (1 RJ25C, 1 Category 5e T568B), 180 degree, OR-60950090
Series II, two-port (1 RJ25C, 1 Category 5e T568A), 180 degree
OR-60950091

Series II Two-Port Module provides one Category 5e T568A wired eight-position jack and one RJ25...

Copper Keystone Category 5e Jack
Category 5e Keystone Jack, Lacing Cap Termination, Fog White
OR-KT2J5E

Category 5e Keystone KT2J Jack, Lacing Cap Termination, Termination tool included in every carton

Copper Keystone Category 5e Jack
Keystone Cat5e Jack Fog White, 25pk
OR-KT2J5E25

Resealable package of 25 Category 5e Keystone jack, 8-position, 180 degree exit, icon compatible,...

Series II, one-port Category 5e, T568B, 45 degree, OR-60950049
Series II, one-port Category 5e, T568B, 45 degree
OR-60950049

Series II Module provides a single Category 5e T568B wired eight-position jack in a 45ø angled...

TracJack Category 5e, T568A/B, 180 degree, OR-63750001
TracJack Category 5e, T568A/B, 180 degree, Fog White
OR-63750001

Category 5e TracJack Module supports T568A or B wiring with 110 IDC termination. TracJack is a...

Clarity 5E TracJack, T568A/B, 180 degree, OR-TJ5E00
Clarity 5E TracJack, T568A/B, 180 degree, fog white
OR-TJ5E00

Clarity 5E TracJack, ETL verified to TIA Category 5e component specification. Front-loading and...

Clarity 5E Angled TracJack, T568A/B, 45 degree, OR-TJ5E45
Clarity 5E Angled TracJack, T568A/B, 45 degree, Fog White
OR-TJ5E45

Clarity 5E Angled TracJack, ETL verified to TIA Category 5e component specification, is...

TracJack Shielded Category 5e, T568A/B, OR-63750022
TracJack Shielded Category 5e, T568A/B
OR-63750022

Shielded Category 5e TracJack Module supports T568A or B wiring with 110 IDC termination....

   PREV    NEXT