News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu
Fiber Patch Cords
Filter by:
Done
Equipment Type
  • Patch Cords (90)
  • Patch Cord (79)
  • Trunk Cable (23)
  • Array Cord (8)
  • HiLoc Mounting Panel (1)
  • Fiber Cabinets (1)
Color
  • Aqua (90)
  • Yellow (18)
Category Performance Application
  • OM3 (44)
  • OM4 (40)
  • OS2 (22)
Product Series
  • Infinium (98)
  • Spacesaver (12)
Cord Length
  • 3.28 (8)
  • 6.56 (5)
  • 19.7 (4)
  • 13.1 (2)
  • 6.5 (2)
  • 9.8 (2)
Connector Type (End One)
  • LC (58)
  • SC (33)
  • MPO(M) (15)
  • LC-PC (14)
  • SC-PC (9)
  • RLC (9)
  • MTP (F) PC (8)
  • MT-RJ without pins (8)
  • MTP(F) (8)
  • ST-PC (6)
  • ST (6)
  • SC-UPC (5)
  • LC-UPC (4)
  • ST-UPC (3)
  • FC-PC (1)
  • MPO without pins (1)
Connector Type (End Two)
  • LC (61)
  • SC (27)
  • Unterminated (23)
  • RLC (15)
  • LC Duplex (14)
  • ST (9)
  • MTP (F) PC (8)
  • LC-PC (6)
  • MTP(M) (4)
  • MTP(F) (4)
  • SC-PC (4)
  • LC-UPC (3)
  • MT-RJ without pins (3)
  • ST-PC (2)
  • SC-UPC (2)
  • FC-PC (1)
  • ST-UPC (1)
  • Reconfigurable LC Duplex (1)
Typical Applications
  • Multimode (132)
  • Single-mode (37)
  • Single-mode 9125 (2)
  • Multimode 625135 (1)
  • Multimode 625130 (1)
  • Multimode 625140 (1)
  • Multimode 625141 (1)
  • Multimode 625142 (1)
  • Multimode 625138 (1)
Cable Type
  • Round Duplex (45)
  • Zip Duplex (45)
  • Duplex (37)
  • Pigtails (23)
  • Simplex (19)
  • Harnesses (15)
  • Microdistribution (8)
  • 12F Array (4)
  • 24F Array (4)
PRODUCTS
1 - 30 of 202 product(s)      Show         PREV    NEXT
Filter
Premium Performance Laser Optimized (50/125) OM3 SC-PC to SC-PC OFNR
2 mm Zip Cord Premium Performance Laser Optimized (50/125) OM4...
OR-P3DG2LRFZFZ001M

2 mm duplex fiber optic zip cords are available using either 50-micron OM4, 50-micron OM3, or...

Fiber Zip Patch Cord
2 mm Zip Cord Premium Performance Laser Optimized (50/125) OM4...
OR-P3DG2LRGZGZ001M

2 mm duplex fiber optic zip cords are available using either 50-micron OM4, 50-micron OM3, or...

LC-LC Patch Cord
Standard Performance Laser Optimized (50/125) OM4 LC-PC OFNP (A-B*) 1M
OR-P0DG8LPAZAZ001M

SpaceSaver OM4 LC Patch Cord

LC-LC Patch Cord
Premium Performance Laser Optimized (50/125) OM4 LC-PC OFNP (A-B*) 1M
OR-P3DG8LPAZAZ001M

SpaceSaver OM4 LC Patch Cord

No Image
Premium Performance Laser Optimized (50/125) OM4 RLC-PC OFNP (Ships...
OR-P3DG8LPWZWZ001M

SpaceSaver OM4 Reconfigurable LC Patch Cord

LC-SC Patch Cord
2 mm Zip Cord Premium Performance Laser Optimized (50/125) OM4...
OR-P3DG2LRFZGZ001M

2 mm duplex fiber optic zip cords are available using either 50-micron OM4, 50-micron OM3, or...

Premium Performance Laser Optimized (50/125) OM3 SC-PC to SC-PC OFNR
2 mm Zip Cord Standard Performance Laser Optimized (50/125) OM4...
OR-P0DG2LRFZFZ002M

2 mm duplex fiber optic zip cords are available using either 50-micron OM4, 50-micron OM3, or...

No Image
Standard Performance Laser Optimized (50/125) OM4 RLC-PC OFNP...
OR-P0DG8LPWZWZ003M

SpaceSaver OM4 Reconfigurable LC Patch Cord

50/125 Multimode Pigtail, OR-626TF4ZR-FZ001M
50/125 Multimode Pigtail, 12-fiber, 900 μm, SC-PC, 1 meter
OR-P1TF4ZRFZZZ001M

50/125 Multimode Pigtail, 12-fiber, 900 μm, SC-PC, 1 meter. Former product number:...

SC-LC Patch Cord
2 mm Zip Cord Standard Performance Single-Mode OS2 SC-UPC TO LC-UPC...
OR-P0DC2IRRZSZ003M

2 mm duplex fiber optic zip cords are available using either 50-micron OM4, 50-micron OM3, or...

No Image
Premium Performance Laser Optimized (50/125) OM4 RLC-PC OFNP (Ships...
OR-P3DG8LPWZWZ003M

SpaceSaver OM4 Reconfigurable LC Patch Cord

Multimode, 62.5/125, Duplex Patch Cord, ST to SC, 1 meter in length, OR-61150D62001M39C
Multimode, 62.5/125, Duplex Patch Cord, ST to SC, 2 meters in length
OR-P1DA2BREZFZ002M

Ortronics has selected the best connectors in the industry for our fiber system components....

50/125 Multimode Pigtail, OR-626TF4ZR-GZ001M
50/125 Multimode Pigtail, 12-fiber, 900 μm, LC-PC, 2 meters
OR-P1TF4ZRGZZZ002M

Ortronics Fiber Assemblies can be ordered in various lengths with any standard connectors and are...

62.5/125 Multimode Pigtail, 12-fiber, 900æm, SC-PC, 2 meters, OR-626TA4ZR-FZ002M
62.5/125 Multimode Pigtail, 12-fiber, 900 μm, SC-PC, 1 meter
OR-P1TA4ZRFZZZ001M

Ortronics has selected the best connectors in the industry for our fiber system components....

SC-SC Fiber Patch Cord
2 mm Zip Cord Standard Performance Single-Mode OS2 SC-UPC TO SC-UPC...
OR-P0DC2IRRZRZ001M

2 mm duplex fiber optic zip cords are available using either 50-micron OM4, 50-micron OM3, or...

Pre-Terminated Backbone Cable
24F Array Cord Premium Performance Laser Optimized (50/125) OM3...
OR-A3AMPLBFAA001M

Array Cords are the patch cords used in parallel optics systems. Since the switch gear utilizes...

LC-LC Patch Cord
Standard Performance Laser Optimized (50/125) OM3 LC-PC OFNP (A-A*) 1M
OR-P0RF8LPAZAZ001M

SpaceSaver OM3 LC Patch Cord

Pigtail, Multimode, 50/125, 12 Fibers, 900‘m, LC-PC, 1 meter, Aqua, Premium Performance, OR-P3TF4FRGZZZ001M
Pigtail, Multimode, 50/125, 12 Fibers, 900 μm, LC-PC, 2 meters,...
OR-P3TF4FRGZZZ002M

Ortronics has selected the best connectors in the industry for our fiber system components....

Singlemode Pigtail, OR-626SC4ZR-SZ001M
single mode Pigtail, 6-fiber, 900 μm, LC-UPC, 1 meter
OR-P1SC4ZRSZZZ001M

Ortronics Fiber Assemblies can be ordered in various lengths with any standard connectors and are...

HiLOC harness assembly
HiLOC harness assembly, A-B Polarity, staggered breakout legs, OFNP
OR-H3TFMAAZPZ1M01M

HiLOC harness assembly, 12-fiber, MTP(M)/LC Duplex, A-B Polarity, 50-micron LOMF, 1m LC end, 1m...

Simplex Patch Cord, 62.5/125, OR-626JA3BR-FG001M
Simplex Patch Cord, 62.5/125 LC to SC, PC finish, 1 meter
OR-626JA3BR-FG001M

Ortronics has selected the best connectors in the industry for our fiber system components....

Spacesaver Patch Cord, Multimode, 50/125, PC/OFNR, A-A, Aqua Premium performance
LC-LC Patch Cord
2 mm Zip Cord Standard Performance Single-Mode OS2 LC-UPC TO LC-UPC...
OR-P0DC2IRSZSZ001M

2 mm duplex fiber optic zip cords are available using either 50-micron OM4, 50-micron OM3, or...

Multimode, 62.5/125, Duplex Patch Cord, ST to LC, 1 meter in length, OR-61150D62001M37C
Multimode, 62.5/125, Duplex Patch Cord, ST to LC, 2 meters in length
OR-P1DA2BREZGZ002M

Ortronics has selected the best connectors in the industry for our fiber system components....

LC-LC Patch Cord
Standard Performance Laser Optimized (50/125) OM3 LC-PC OFNP (A-B*) 3M
OR-P0DF8LPAZAZ003M

SpaceSaver OM3 LC Patch Cord

LC-LC Patch Cord
Standard Performance Laser Optimized (50/125) OM3 LC-PC OFNP (A-B*) 2M
OR-P0DF8LPAZAZ002M

SpaceSaver OM3 LC Patch Cord

No Image
Standard Performance Single-Mode OS2 RLC-UPC OFNP (Ships A-B) 2M
OR-P0DC8IPPZPZ002M

SpaceSaver OS2 Reconfigurable LC Patch Cord

Pigtail, Multimode, 50/125, 6 Fibers, 900‘m, LC-PC, 1 meter, Aqua, Premium Performance, OR-P3SF4FRGZZZ001M
Pigtail, Multimode, 50/125, 6 Fibers, 900 μm, LC-PC, 2 meters,...
OR-P3PF4FRGZZZ002M

Ortronics Fiber Assemblies can be ordered in various lengths with any standard connectors and are...

Multimode, 62.5/125, Duplex Patch Cord, OR-61150D62001M99C
Multimode, 62.5/125, Duplex Patch Cord, SC to SC, 2 meters in length
OR-P1DA2BRFZFZ002M

Ortronics has selected the best connectors in the industry for our fiber system components....

Premium Performance Laser Optimized (50/125) OM3 SC-PC to SC-PC OFNR
2 mm Zip Cord Standard Performance Laser Optimized (50/125) OM4...
OR-P0DG2LRFZFZ001M

2 mm duplex fiber optic zip cords are available using either 50-micron OM4, 50-micron OM3, or...

   PREV    NEXT