Shop
  • Online Store (125)
Product Line
  • Pass & Seymour (134)
  • adorne (97)
  • radiant (49)
  • On-Q (24)
Application Type
  • Residential (434)
  • Commercial (192)
  • Industrial (2)
Amps
  • 15A (57)
  • 15 (14)
  • 20 (4)
  • 1.6 (2)
  • 120V 10A/277V 5A (2)
  • 20A (2)
  • 1.5A (1)
  • 1.6A (1)
  • 500 mA (1)
  • Switch: 7A general purpose resistive and ballast (1)
Watts
  • 450 (21)
  • 700 (20)
  • 600 (17)
  • 1000 (10)
  • 1100 (10)
  • 0-600W All (6)
  • 450W CFL or LED / 700W Incandescent (5)
  • 300 (5)
  • 700W Load Dependent (4)
  • Auxiliary Remote Dimmer - No Load (4)
  • 600W Load Dependent (4)
  • 25-500W Incandescent (3)
  • 400 Watt Max. Fluorescent Light Load; 600 Watt Max. Incandescent Light Load; 150 Watt Max. LED/CFL Load (2)
  • 25W - 300W Loads Supported (2)
  • 0-600 (2)
  • 1800 W (2)
  • 700W (2)
  • 800W (2)
  • Auxiliary Remote Switch - No Load (2)
  • Incandescent, Non-Dimmable fluorescent, CFL, Integral Dimmer Fixtures 1800W max / Motors 1/4 HP (2)
  • Auxiliary Remote - No Load (2)
  • Dimmer: 300W; Switch: 1/4 hp 900W tungsten (1)
  • 1100W (1)
  • 0-600W (1)
  • 300W (1)
  • 0-800w/0-1200w (1)
  • 1500 W (120V), 3000W (277V) (1)
  • 25W - 600W loads supported (1)
  • 60W - 600W loads supported (1)
  • 450W/700W Incandescent (1)
  • 25 - 600W / Dimmer (1)
  • 450W (1)
  • 2.5 W (1)
  • 2000 W (1)
Housing Material
  • Lexan 241R (19)
  • High Impact Plastic (6)
  • High Impact Plastic, FR15U (1)
Number of Poles
  • 1 (68)
  • 3-way (22)
  • Single Pole/3-Way (13)
  • 1 , 3-way (12)
  • 4-way (7)
  • Single Pole (5)
  • Single pole, 3-way (2)
Number of Wires
  • 2 (7)
  • 3 (2)
Special Features
  • Self-Grounding (17)
  • De-Hummer (10)
  • Continuous Variable (8)
  • Grounding; Illuminated when OFF (5)
  • NAFTA Compliant, Self-Grounding (5)
  • Grounding (2)
  • Tamper Resistant (2)
  • Dimmable, 3-wire, Programmable, Intuity Home Intelligence (1)
  • Dimmer, wireless master, 2-wire, Intuity Home Intelligence (1)
  • lamp module, remote, Intuity Home Intelligence (1)
  • Self Grounding (1)
  • Remote dimmer, RH, Intuity Home Intelligence (1)
  • Radio Frequency Topdog™ RF communication protocol (1)
  • Five adjustable light levels (1)
  • Remote dimmer, RH, multiple access points, Intuity Home Intelligence (1)
Style
  • Paddle (24)
  • Decorator (23)
  • Toggle (19)
  • SofTap (19)
  • Whisper (17)
  • Touch (14)
  • Sensa (8)
  • Rotary (6)
  • Push (2)
  • Wave (2)
Connection Type
  • Screw Terminals (14)
  • NEMA 5-15R Male (8)
  • Terminal Block (4)
  • DB9 (2)
  • RJ45, USB (2)
Color
  • White (195)
  • Magnesium (42)
  • Black (17)
  • Ivory (10)
  • Light Almond (8)
  • Tri-Color (Ivory, White, Light Almond) (8)
  • Brown (5)
  • Clear (1)
  • Gloss Black (1)
Size
  • Unit Package: 4.8" x 3.03" x 2.48" Master Carton (Qty 20): 35" x 17" x 25" (2)
  • Unit Package: 4.8" x 3.03" x 2.48", Master Carton (Qty 20): 35" x 17" x 25" (2)
  • Unit Package: 4.8" x 3.03" x 2.48", Master Carton (Qty 20): 35" x 17" x 25" (1)
  • 7" x 2" x 6" with a 4" antenna (1)
  • Unit Package: 4.8" x 3.03" x 2.48" (1)
  • Unit Package: 2.48"h x 3.03"w x 4.8"d, Master Carton: 9.8"h x 6.7"w x 13.78"d (1)
Product Series
  • TradeMaster (43)
  • LS TradeMaster (17)
  • LS (17)
  • adorne Touch (12)
  • adorne Whisper (11)
  • adorne sofTap (11)
  • Wide Slide (9)
  • R (8)
  • Wide Slide TradeMaster (4)
  • DR (4)
Depth
  • 1.25" (34)
  • 1.28" (33)
  • 1.79" (20)
  • 1.090" (19)
  • 1.88" (17)
  • 1.63" (14)
  • 1.5" (13)
  • 1.85" (11)
  • 1.27' (8)
  • 1.27" (7)
  • 1.62" (6)
  • 1.547" (6)
  • 1" (6)
  • 1.772" (5)
  • 1.43" (5)
  • 1.77" (5)
  • 1.625" (4)
  • .94" (2)
  • 1.15" (2)
  • 0.96" (2)
  • .78" (2)
  • 1.72" (2)
  • 1.62 (2)
  • 1.82" (2)
  • 1.71" (2)
  • 1.59" (2)
  • 6" (2)
  • 3.78" (1)
  • .6" (1)
  • 1.6" (1)
  • 1.2" (1)
  • 0.99" (1)
  • 1.3333 (1)
Type
  • CFL/LED (19)
  • Toggle (18)
  • 2-wire (16)
  • Incandescent (15)
  • Incandescent Toggle (9)
  • 3-Wire (8)
  • Rotary (7)
  • Accessories (7)
  • Rotary Incandescent (6)
  • Combination (5)
  • Magnetic Low Voltage (5)
  • CFL/LED Toggle (5)
  • Canopy Switches & Locator Switches (5)
  • Magnetic Low Voltage Toggle (4)
  • Standard (3)
  • Illuminated (3)
  • Master Controllers (2)
  • Whole-House Lighting and Event Controller (2)
  • Incandescent Replacement Knobs (2)
  • LED (2)
  • Universal Lighting Control (2)
  • Rotary Replacement Knobs (2)
  • Tamper-Resistant (2)
  • Replacement Knob (2)
  • RF Dimmer (2)
  • Plug-In Appliance Module (2)
  • Plug-In Lamp Module (2)
  • The Hub (1)
  • Rotary Mechanical (1)
  • 7-Button Digital Timer (1)
  • Universal Lighting Control, radiant style (1)
  • 24-hour Programmable Timer (1)
  • 5-Button Digital Timer (1)
  • 12-hour Digital Timer (1)
  • In-wall 3-way switch, Universal Lighting Control, radiant style (1)
  • RF Fan Control (1)
  • Pressure Sensitive Door & Canopy Switches (1)
  • Momentary Contact (1)
  • Multiple Dimmer/Switch Controller (1)
  • Fluorescent Toggle (1)
  • Room Scene Interface (1)
  • Home Locator (1)
  • RF Switch (1)
  • House Scene Interface (1)
Length
  • 4.20" (32)
  • 1.77" (25)
  • 2.66" (22)
  • 4.25" (8)
  • 3.69 in (6)
  • 1.787" (3)
  • 2.48" (2)
  • 4.185" (2)
  • 1.98" (1)
  • 5.09" (1)
  • 4.92" (1)
  • 2.2" (1)
  • 129.3 mm (1)
Mounting
  • USA Electrical Wiring Box / adorne Mounting Plate (31)
  • Electrical Box (7)
  • Mounts in a standard electrical box (6)
  • NEMA 5-15R Outlet (4)
  • Screw slot for wall mounting, rubber feet for shelf-top mounting (3)
  • Screw slot provided for wall mounting (2)
  • Hand Held, includes wall holder (2)
  • Desktop Unit (1)
  • Automotive Visor Clip Included (1)
  • Plugs into a standard electrical wall outlet (1)
  • Surface or recess mounting. Requires 6” clearance above and below for airflow. Requires 100 BTW/hr ventilation. (1)
Typical Applications
  • Incandescent, Halogen, MLV, Fluorescent, ELV, CFL, and LED bulbs (2)
  • Residential (1)
Power Requirements
  • 9-12VDC, 50mA minimum (2)
  • 12-24VDC, 200mA minimum (2)
  • 500 mA, 5 VDC (1)
  • 12VDC, 50mA minimum (1)
  • Lithium 3V coin cell CR2450 (1)
Load
  • Incandescent, Halogen (18)
  • All (4)
  • Incandescent, Halogen, ELV, MLV, Fluorescent (4)
  • 6 Amps (4)
  • Incandescent, Halogen, MLV, Fluorescent, and ELV, CFL, and LED bulbs (4)
  • CFL, LED, Incandescent (2)
  • 700W Incandescent (2)
  • 1500W max (2)
  • Incandescent, Halogen, ELV, MLV, Fluorescent, CFL, LED (2)
  • Fluorescent and LED Loads (2)
  • Max 300W-incandescent, 300W-ELV, 200W-CFL, 200W-LED (1)
  • Load Rating: Incandescent, Non-dimmable Fluorescent, CFL, Integral Dimmer Fixtures 1800 W max / Motors 1/4 HP (1)
Voltage Rating
  • 120V (57)
  • 120VAC (19)
  • 120 (10)
  • 120/277V (8)
  • 277 (6)
  • 120/250VAC (6)
  • 120/125 (5)
  • 120/277VAC (5)
  • 120 volts @ 60Hz (4)
  • 120/125VAC (2)
  • 1100VA (1)
  • 0-10V (1)
  • 120/125V (1)
  • 120V, 700VA (1)
  • 120v/277v (1)
  • 700VA (1)
  • Dimmer: 120V (1)
  • 120V / 5A, 277V (1)
  • 120V, 1100VA (1)
Frequency Rating
  • 900 MHz (RF) (31)
  • 900 MHz (12)
  • 900MHz, Patented Top Dog™ Frequency-agile RF Wireless (10)
  • Frequency Rating: 900 MHz (6)
  • 904.836 / 910.827 / 918.845 / 922.478 / 924.848 (MHz) (3)
Supply Voltage
  • 120 VAC (5)
  • 120/277 VAC (1)
  • 120V 60Hz (1)
Contact Configuration
  • Screw Terminals (14)
  • NEMA 5-15R Male (8)
  • Terminal Block (4)
  • DB9 (2)
  • RJ45, USB (2)
PRODUCTS
1 - 30 of 305 product(s)      Show         PREV    NEXT
Filter
adorne Magnesium SofTap Switch Tru-Universal Award Winner
sofTap™ Dimmer Switch, 700W Tru-Universal, Magnesium
ADTP703TUM4

Inventive micro-movement lets you turn the lights on and off with a soft “tap” of your finger....

adorne Wireless White SofTap Switch
sofTap™ Wi-Fi Ready Dimmer Master, Incandescent / Halogen, White
ADTP600RMHW1

The sofTap Wi-Fi Ready Master Dimmer is designed with an innovative micro-movement functionality,...

adorne White SofTap Dimmer
sofTap™ Dimmer Switch, 700W Incandescent/Halogen, White
ADTP703HW2

Inventive micro-movement lets you turn the lights on and off with just a soft “tap” of your finger.

adorne Hub and WiFI Devices
The Hub
LC7001

The LC7001 Hub works in conjunction with the Legrand Lighting Control iOS and Android apps to...

adorne 3-Gang accent lgiht
Accent Nightlight, 3-Gang
AAAL3G2

The Accent Nightlight is a stunning addition to any adorne product. It provides a wash of light...

adorne White Half Size Nightlight
Nightlight, Half-Size
AANLM14

Add an adorne Nightlight to bedrooms and hallways for a soft glow of light.

adorne Wireless Magnesium Touch Switch
Touch™ Wi-Fi Ready Dimmer Master, Tru-Universal, Magnesium
ADTH700RMTUM1

The Touch Wi-Fi Ready Master Dimmer features a stunning translucent face and operates just like...

adorne Magnesium Paddle Dimmer
Paddle™ Dimmer, 0-10V, Magnesium
ADPD4FBL3P2M4

Dual-engineered with a seamless rocking motion for on/off lighting control, as well as a slider...

adorne White 20 amp Paddle Switch
Paddle™ Switch, 4-way, 277V, White
ASPD1542W277

The Paddle Switch features a simple up and down motion, allowing you to turns lights on and off...

adorne Magnesium SofTap Switch
Touch™ Switch, Magnesium
ASTH1532M2

The Touch Switch features a stunning glass face and operates just like an iPod - simply press...

HCL453PMMTCW-P
Multi-Location Master Dimmer, White
HCL453PMMW

More color options available. Pair with up to nine remote dimmers (HMRTC/HMRW) for multi-way...

adorne Magnesium Sensa Switch
SensaSwitch™, Auto-ON/Auto-OFF, Magnesium
ASOS32M4

The Auto-ON/Auto-OFF SensaSwitch includes motion-sensing technology, automatically turning lights...

RHCL453PW-P
120V CFL/LED Dimmer, White
RHCL453PW

More color options available. Compatible with CFL/LED dimmable bulbs (except 0-10V LED drivers).

adorne Magnesium Sensa Switch
SensaSwitch™, Manual-ON / Auto-OFF, Magnesium
ASVS12M4

The Manual-ON/Auto-OFF SensaSwitch includes motion-sensing technology, allowing you to turn...

adorne Magnesium Whisper Dimmer
Whisper™ Dimmer Switch, 700W Incandescent/Halogen, Magnesium
ADWR703HM4

Classic lines and fluid, whisper-soft motion offer a beautifully inventive take on the...

adorne Wireless Magnesium Touch Switch
Touch™ Wi-Fi Ready Dimmer Master, Incandescent / Halogen, Magnesium
ADTH600RMHM1

The Touch Wi-Fi Ready Master Dimmer features a stunning glass-like face and operates just like an...

RT2W-P
4-Button Digital Timer, White
RT2W

More color options available. Controls most types of lighting and features 4-button preset...

adorne Wireless White SofTap Switch
Touch™ Wi-Fi Ready Remote Switch, White
ASTHRRW1

The Touch Wi-Fi Ready Switch features a stunning glass-like face and operates just like an...

adorne Magnesium Push Switch
Push™ Switch, Magnesium
ASPU1532M4

The adorne Push Switch allows you to turn lights on and off with a simple push-button motion.

adorne Magnesium Half Size Paddle Switch
Paddle™ Switch, Half-Size, 277V, Magnesium
ASPD1531M277

The Paddle Switch features a simple up and down motion, allowing you to turns lights on and off...

adorne Magnesium Half Size Blank Switch
Blank, Half-Size, Magnesium
AABK1M4

Use this blank insert to give your project a complete, finished look. Pair it with other...

adorne White Paddle Dimmer
Paddle™ Dimmer Switch, 450W CFL/LED, White
ADPD453LW2

Dual-engineered with a seamless rocking motion for on/off lighting control, as well as a slider...

adorne Wireless White Touch Switch
Touch™ Wi-Fi Ready Dimmer Master, Incandescent / Halogen, White
ADTH600RMHW1

The Touch Wi-Fi Ready Master Dimmer features a stunning glass-like face and operates just like an...

WS703PTC
Wide Slide TradeMaster® 700W Preset Incandescent Dimmer, 3...
WS703PTC

120V, 700W preset, incandescent single-pole/3-way dimmer w/ 3 interchangeable face colors

adorne White SofTap Switch Tru-Universal Award Winner
sofTap™ Dimmer Switch, 700W Tru-Universal, White
ADTP703TUW4

Inventive micro-movement lets you turn the lights on and off with a soft “tap” of your finger....

550x550_switch-white
In-Wall 3-Way Switch, White
LC2203-WH

More color options available. This in-wall 3-Way switch provides convenient control from multiple...

adorne Magnesium Half Size Paddle Switch
Paddle™ Switch, Half-Size, Magnesium
ASPD1531M4

The Paddle Switch features a simple up and down motion, allowing you to turn lights on and off...

adorne Wireless White SofTap Switch
Touch™ Wi-Fi Ready Switch Master, White
ASTH155RMW1

The Touch Wi-Fi Ready Master Switch features a stunning glass-like face and operates just like an...

Residential Occupancy Sensor, RW500UWCC4
120V Incandescent Single Pole Vacancy Sensor, White
RW500UWCC4

Ideal for storage and utility rooms. No neutral required.

radiant RF Scene Controller, White
RF Scene Controller, White
LC2303-WH

More color options available. The LC2303 Scene Controller is an in-wall keypad that pairs with...

   PREV    NEXT