Enter to Win
Enter for your chance to win a $10K Vacation Prize Pack!
Menu
Search
Menu
Lighting Controls & Building Systems
Filter by:
Done
Shop
  • Online Store (13)
Product Line
  • Wattstopper (239)
  • Pass & Seymour (115)
  • radiant (12)
Application Type
  • Commercial (732)
  • Residential (638)
Amps
  • 10A (6)
  • 20 Amps (6)
  • 5mA (4)
  • 16A (4)
  • 5A (2)
  • 120V 10A/277V 5A (2)
  • 8A (2)
  • 1.6A (2)
  • 7A (2)
  • 20mA (1)
  • 10 Amps (1)
  • 12A (1)
  • 15mA (1)
  • 6:00 AM (1)
  • 7 mA (1)
  • 6 Amps (1)
  • Switch: 7A general purpose resistive and ballast (1)
  • 30 mA (1)
Watts
  • 450 (18)
  • 600 (10)
  • 1000 (10)
  • 700 (9)
  • 1100 (8)
  • 300 (4)
  • 1600 (4)
  • 2000 (2)
  • 700W (2)
  • 300W (1)
  • 1100W (1)
  • 450W/700W Incandescent (1)
  • 450W (1)
  • Dimmer: 300W; Switch: 1/4 hp 900W tungsten (1)
Number of Poles
  • 1 (64)
  • 3-Way (31)
  • Single Pole/3-Way (12)
  • 1 , 3-way (6)
  • Single pole, 3-way (2)
Number of Wires
  • 4 (14)
  • 2 (13)
  • 3 (4)
Special Features
  • No Neutral Required (16)
  • Neutral required (15)
  • De-Hummer (8)
  • Infrared (IR) transceiver,LCD display and pushbuttons (6)
  • Plenum-rated controller (5)
  • Continuous Variable (4)
  • Multi-way Dual Relay (4)
  • LED indicator (4)
  • Dual Relay (4)
  • Built-in light level sensor, optional isolated relay. (3)
  • IP65, UL 244A and 508 rated (3)
  • Two relays,built in light level sensor (3)
  • UL 2043 plenum rated (3)
  • Detection Signature Processing eliminates false triggers (2)
  • NEMA1-rated enclosure (2)
  • LED Indicator;UL924 listed (2)
  • IP66 rated (2)
  • Dual element, temperature compensated pyroelectric sensor, 360 degree coverage, built-in light level sensor, optional isolated relay. (2)
  • Low Voltage Input (2)
  • Low Voltage (2)
  • Dual Voltage,built in light level sensor (2)
  • Universal Voltage, Plenum rated, RoHS compliant (2)
  • Preset Countdown, Single Pole (2)
  • UL 773A rated raintight (2)
  • Universal Voltage (2)
  • Single Zone (2)
  • IP66, UL 244A and 508 rated (2)
  • Self-powered (2)
  • Dual element, temperature compensated pyroelectric sensor, 360 degree coverage (1)
  • Digital Infrared Commissioning Device (1)
  • 2 RJ45 ports,DIN rail mounting plate (1)
  • 2 RJ45 ports,Plug n’ Go configuration,Push n’ Learn functionality (1)
  • Dual element, temperature compensated pyroelectric sensor (1)
  • Dual Technology, Low voltage momentary switch input for manual operation, built-in light level sensor, optional isolated relay. (1)
  • 0-10 Dimming & Multi-way (1)
  • Dual-element,temperature compensated pyroelectric sensor (1)
  • 0-10V Dimming & Multi-way (1)
  • either Network Clock or BMS (1)
  • Dual Loop Photosensor (1)
  • Adjustable snap-on extender module (1)
  • Adjustable light pipe (1)
  • Built-in light level sensor (1)
  • Browser-based interface,Power LED,RJ45 Ethernet port (1)
  • Battery operated,2 control buttons (1)
  • Available for interiors sized for 8, 24, or 48 relays, also GE-12 interior size. Compatible with legacy installed switches and control devices; legacy occupancy sensors (with LMIO-201) (1)
  • Battery operated,5 control buttons (1)
  • Adjustable detection sensitivity,hold-off daylighting control (1)
  • Detection Signature Processing (1)
  • 3A controller with line voltage relay and 0-10V dimming (1)
  • 20A controllers with linevoltage relay(s) (1)
  • 6' flying leads, Adjustable time delay (1)
  • CA Title 24-2008 Compliant (1)
  • Compatible with DLM occupancy sensors,single pole heavy duty relays (1)
  • 7-LED dimming level indicator, Low voltage switch (1)
  • Power supply for DLM fixture controllers; supports 2 DLM local networks and provides segment network connectivity (BACnet MS/TP) (1)
  • Power supply for DLM fixture controllers and power booster for zone controller (1)
  • RoHS compliant, LED status indictors (1)
  • RF-Enabled Switches (1)
  • Override, burn-in and test modes (1)
  • Multi-way Wall Switch Sensor with Nightlight (1)
  • Power LED,Quick disconnect 4-pin power connector (1)
  • Plenum rated, Hold ON and Hold OFF inputs (1)
  • Two RJ45 ports with hinged dust cover,U L 2043 plenum rated,RoHs compliant (1)
  • Solid State, Omni-directional transmission (1)
  • Works with analog occupancy sensors; sensors require power pack or power supply. Auxiliary relay for cycling power to connected sensors. (1)
  • UL and cUL listed and labeled (1)
  • Single Pole (1)
  • Self-powered, Reversable Mounting Disc (1)
  • Solid State, Crystal-controlled (1)
  • Single zone, Closed loop daylighting control (1)
  • Multi-way capability (1)
  • Infrared transceiver,1 RJ45 port (1)
  • Infrared Transceiver, 4 control Buttons, each with LED Status Indicator (1)
  • Zero crossing for long relay life (1)
  • Interface Module (1)
  • Infrared (IR) transceiver (1)
  • Includes unity gain antenna; consult factory for additional attenna options. AES 128-bit encrypted payload protection provides secure data delivery. (1)
  • Infrared (IR) transceiver,LCD displays (1)
  • Infrared (IR) transceiver, LED status indicators (1)
  • Manual Control of Lighting Load (1)
  • Low voltage,LED power indicator (1)
  • Multi Way wall switch sensor (1)
  • Multi Way Capability (1)
  • Line Voltage,Multi9-level 360 degrees fresnel lens for superior occupancy detection (1)
  • Line and low voltage (1)
  • Low voltage switch inputs (1)
  • Low Profile (1)
Style
  • Narrow (32)
  • Wide (15)
  • Toggle (14)
  • Decorator (10)
  • Rotary (6)
Color
  • White (99)
  • Ivory (6)
  • Tri-Color (Ivory, White, Light Almond) (6)
  • Black (5)
  • Light Almond (5)
  • Brown (4)
  • Gray (2)
Size
  • Narrow (32)
  • Wide (15)
Product Series
  • Titan (47)
  • TradeMaster (16)
  • LS TradeMaster (16)
  • LS (14)
  • Wide Slide (8)
  • R (6)
  • DR (4)
  • Wide Slide TradeMaster (4)
  • BZ-200, BZ-200-U (1)
Depth
  • 1.28" (31)
  • 1.25" (28)
  • 1.44" (21)
  • 1.4375" (14)
Type
  • Incandescent (24)
  • Fluorescent (19)
  • CFL/LED (18)
  • LED (14)
  • Incandescent,LED,Fluorescent, CFL, Magnetic Low Voltage,Electronic Low Voltage,1/6 hp motor (12)
  • Accessories (11)
  • Magnetic Low Voltage (10)
  • Incandescent Toggle (9)
  • Digital Occupancy Sensor (7)
  • Rotary Incandescent (6)
  • Lighting Integrator Complete Control (6)
  • Fixture Integrated Occupancy Sensor (5)
  • Digital Room Controllers (4)
  • Magnetic Low Voltage Toggle (4)
  • High Bay Occupancy Sensor (3)
  • Low Profile Fixture Integrated Occupancy Sensor (3)
  • Incandescent Multi Way (3)
  • Digital IR Remote Control (3)
  • Lighting Integrator Standard Low Voltage, Lighting Integrator Complete Control (3)
  • Closed Loop (2)
  • Emergency Lighting Control (2)
  • Toggle (2)
  • Digital Plug Load Room Controller (2)
  • Fixture Integrated Outdoor Sensor (2)
  • Rotary (2)
  • Narrow (2)
  • Fluorescent Multi Way (2)
  • Magnetic Multi Way (2)
  • Digital Zone Controller (1)
  • Distributed-intelligence wireless control node (1)
  • DLM Global Network Switches (1)
  • DLM Segment Network to IP Router (1)
  • Digital Wall Switches (1)
  • Digital wireless configuration tool (1)
  • Enclosure for LMSM Segment Manager (1)
  • Digital Power Booster (1)
  • Daylight Dimming Photosensor (1)
  • Digital 5-Button Scene Switch (1)
  • Digital Dimming Wall Switch (1)
  • Contractor Panel (1)
  • Wireless RF PIR Occupancy Sensor (1)
  • Wide Angle Occupancy Sensor (1)
  • CFL/LED Multi-way (1)
  • Digital Fixture Controller (1)
  • Digital Partition Interface (1)
  • Digital Partition Switch (1)
  • Digital Photocell Input Module and Analog Photocells (1)
  • Digital Occupancy Sensors (1)
  • Digital Input/Output Interface (1)
  • Digital IR Ceiling Mount Receiver (1)
  • Digital Network Bridge (1)
  • Enclosure for LMSM Segment Manager, NB-ROUTERs and NB-SWITCHes (1)
  • Network Component (1)
  • Peanut Panel (1)
  • Remote (1)
  • Multi-way Paddle Fan (1)
  • Magnetic Low Voltage Multi Way (1)
  • Multi Zone, Open loop (1)
  • Multi-Way (1)
  • Touch Fan Speed Control (1)
  • Touch Remote (1)
  • Two-wire Fluorescent Multi Way (1)
  • Super High Frequency Occupancy Sensor (1)
  • Serial Data Interface (1)
  • Single zone (1)
  • Single Zone, Closed Loop (1)
  • Lighting integrator standard low voltage, Lighting Integrator Complete Control, Accessories (1)
  • High Bay Extender Module (1)
  • High Bay PIR Occupancy Sensor (1)
  • Universal Voltage Power Pack (1)
  • Fluorescent Toggle (1)
  • Fan Motor (1)
  • Fixture Integrated Power Pack (1)
  • Wide (1)
  • Lighting Control Panel (1)
  • Lighting Integrator Panel Interiors (1)
  • Lighting integrator standard Low Voltage (1)
  • Universal Multi Way (1)
  • Incandescent Dual Slide (1)
  • Incandescent Multi-Way (1)
  • Universal Multi-way (1)
Length
  • 4.25" (3)
  • 3.75” (1)
  • 5-1/8” (1)
Rating
  • 120 VAC 10A/ 277 VAC 5A (12)
  • 0-10V (3)
Typical Applications
  • Commercial, Residential (7)
  • Small/Executive Offices, Small/Medium Conference Rooms, Lunch/Break Rooms (5)
  • Parking Facilities, Gas Stations, Pedestrian Pathways, Warehouses (4)
  • Open Office Spaces, Computer Rooms, Conference Rooms, Classrooms, Warehouses (4)
  • Small Office, Small Conference Room, Lunch/Break Rooms, Individual Restrooms (4)
  • Indoor (3)
  • Retrofit (3)
  • Open Offices, Conference/Training Rooms, Classrooms, Executive Offices, Lobbies, Corridors and Gymnasiums (3)
  • Individual Restrooms, Two-Stall Restrooms, Utility/Storage Rooms (3)
  • Control for Lighting and HVAC Loads (3)
  • Hallway,Stairwell (3)
  • Small Office, Small Conference Room, Lunch/Break Rooms (2)
  • Open Office Cubicles, Offices, Conference Rooms, Restrooms, Hallways (2)
  • Conference Rooms, Training Centers, Lecture Halls, Private Offices (2)
  • Control for Lighting, Plug Loads, and HVAC Loads (2)
  • Indoor, Private Office, Conference Rooms (2)
  • Indoor and Outdoor (2)
  • Bedroom, Family/Living Room (2)
  • Classrooms, Open Office Spaces, Large Offices, Computer Rooms (2)
  • Private Offices, Conference Rooms, Lunch/Break Rooms (2)
  • Laundry Rooms, Closets, Storage Rooms (2)
  • Bathroom (2)
  • Offices, Conference Rooms, Break Rooms, Utility Rooms (2)
  • Small offices, small conference rooms,individual restrooms, lunch/break rooms (2)
  • commercial,residential (2)
  • Private Offices, Open Offices, Conference Rooms, Lunch/Break Rooms (2)
  • Warehouses, Gymnasiums, Distribution Centers, High Bay Indoor Spaces (2)
  • High Mount Areas, Warehouses (1)
  • High voltage switching through low voltage controls (1)
  • Hotel, Conference Center,Ballrooms,Meeting Rooms, School Multi-use Rooms (1)
  • Hotel and Conference Center, Ballrooms, Meeting Rooms, School Multi-Use Rooms (1)
  • Laundry Room, Closet, Storage Room (1)
  • Large Offices, Computer Rooms, Kindergarten Classrooms, Aisleways, Warehouses, Open Offices (1)
  • Nurseries, Greenhouses, Food Processing Facilities, Parking Garages, Industrial Facilities (1)
  • Laundry Rooms, Closets (1)
  • Indoor,Commercial Spaces, Residential Spaces (1)
  • Indoor Use (1)
  • Large Offices, Computer Rooms, Classrooms, Aisleways, Warehouses, Open Offices (1)
  • Inside lighting fixtures (1)
  • Conference Rooms, Private Offices, Open Offices, Classrooms (1)
  • Conference Rooms, Private Offices, Classrooms, Computer Rooms (1)
  • Conference Rooms,Training Centers, Auditoriums, Theaters (1)
  • Conference/Board Rooms, Classrooms, Training Centers, Private Offices (1)
  • Conference/Board Rooms, Classrooms, Training Centers (1)
  • Commercial, Residential, Hospitality (1)
  • Auditing any building space for wasted lighting (1)
  • Athletic field houses or maintenance shed; multi-building, single story campus; campus-wide building links; parking garage building; multi-building corporate campuses; interior link replacement; and controls retrofit applications. (1)
  • Bedroom, Bathroom (1)
  • Commercial Offices or Other Buildings (1)
  • Cold Storage Rooms, Freezers, Unconditioned Spaces (1)
  • Garage, Spa, Outdoor Lighting, Wine Cellar (1)
  • Exclusively designed to be used with ceiling fans (1)
  • Guest Rooms in Hotels, Motels, Boarding Houses, Senior Residences (1)
  • High light level areas, Sklights, Atriums, Clearstories (1)
  • Hallway, Stairwell, Jack and Jill bathroom (1)
  • Equipment Rooms, Storage Areas, Closets (1)
  • Control exterior lighting (1)
  • Conference/Training Rooms,Classrooms, Lecture Halls, Executive Offices, Restaurants (1)
  • Convention Centers, Airports, Stadiums, High Rise Office Buildings (1)
  • Damp/Wet Indoor/Outdoor Locations (1)
  • Cubicles, Small Offices (1)
  • Small and Executive Offices, Small and Medium Conference Rooms, Lunch/Break Rooms (1)
  • Small and executive offices, small and medium conference rooms and lunch/break rooms. (1)
  • retrofits for small conference rooms, private offices, executives office (1)
  • Small conference rooms, private offices, executives office, and hallways (1)
  • Small Conference Rooms, Private Offices, Executive Offices, Hallways, Storage Rooms (1)
  • Small and Executive Offices, Small and Medium Conference Rooms, Small Classrooms, Lunch/Break Rooms (1)
  • Restrooms, Large Offices (1)
  • residential (1)
  • Refrigerator and Freezer Cases, Vending Machines, Aisleways (1)
  • retrofits for smal conference rooms, private offices, executive office, and hallways (1)
  • Restrooms, Open Office Areas (1)
  • Restrooms, Large Offices, Open Office Areas, Hallways (1)
  • Use with lighting control panels (1)
  • Typical applications for scheduled control, where legacy panels are often used, include office building lobbies, corridors, loading docks, etc., as well as school gymnasiums, common areas and hallways. (1)
  • Stairwells, Hallways (1)
  • wall and ceiling-mounted IR-enabled DLM devices are not within direct line of sight of the occupant using the IR remote control, or are not close enough to the user (1)
  • Walkways, Parking Lots, Dock Lighting, Warehouses, Garages, Backyards, Entranceways (1)
  • Walkways, Parking Lots, Dock Lighting, Warehouses (1)
  • Small Offices, Conference Rooms, Lunch/Break Rooms (1)
  • Small Office, Small Congerence Room, Lunch/Break Rooms (1)
  • Small Office, Cubicle, Utility Room (1)
  • Spaces with skylights, Warehouses, Big box retail stores (1)
  • Small Private Offices, Executive Offices, Small/Medium Conference Rooms, Lunch/Break Rooms (1)
  • Small Offices, Utility Areas, Computer Rooms, Racquetball Courts, Garage Areas (1)
  • Outdoor lighting, Spa, Garage, Entry Hall (1)
  • Open Offices, Cafeterias, Classrooms, Warehouses (1)
  • Open Office Spaces, Computer Rooms Conference Rooms, Classrooms, Warehouses (1)
  • Parking lots, campus pathways, warehouses and industrial facilities (1)
  • Parking Garages, Parking Lot Luminaires, Outdoor Applications (1)
  • Parking Facilities, Pedestrian Pathways, Warehouses (1)
  • Offices, Conference Rooms, Classrooms (1)
  • Office Building Lobbies, Corridoors, Loading Docks, School Gymnasiums, Hallways (1)
  • Office Building Campuses, Convention Centers, Airports, Arenas, Large Commercial Facilities (1)
  • On/off control of multi-way sensor (1)
  • Offices, Restrooms, Utility Areas, Warehouses, Conference Rooms (1)
  • Offices, Restrooms, Storage Areas (1)
  • Private Offices, Open Offices, Lunch/Break Rooms (1)
  • Private Offices, Open Offices, Conference Rooms, Classrooms (1)
  • Private Offices, Cafeterias, Classrooms Atriums, Lobbies (1)
  • Private/Open Offices, Classrooms, Cafeterias (1)
  • Private Offices, Small Conference Rooms, Lunch/Break Rooms, Individual Restrooms, Hotel Guest Bathrooms (1)
  • Private Offices, Small Conference Rooms, Lunch/Break Rooms, Individual Restrooms (1)
  • Private and Open Offices, Conference Rooms, Classrooms, Training Centers, Lunch Rooms (1)
  • Pivate Office, Classroom, Restaurant, Retail, Library (1)
  • Parking, Site and Landscape Lighting (1)
  • Private Offices and Conference Rooms (1)
  • Private Office, Cafeteria, Warehouse, Lobby, Hallway (1)
  • Private and open offices, conference rooms, classrooms, training centers, lunch rooms and break rooms. (1)
Load
  • 0-1200 W, 1/6 hp (13)
  • 0-600W (10)
  • 1 Amp @ 24 VDC/VAC (5)
  • 25-500W (3)
  • 1 Amp @ 24VDC/VAC (3)
  • 8 (3)
  • 0-1000 E 1/6 hp @ 120VAC, 0-1200 W 1/6 hp @ 277VAC, 0-1500 W 1/6 hp @ 347VAC (2)
  • 50-700W, 50-1100W (2)
  • 0-1000, W 1/6 hp, 0-1200 W, 1/6 hp, 0-15000 W, 1/6 hp (2)
  • 0-1500 W (2)
  • 1 Amp @ 30 VDC/VAC (2)
  • 0-800 W 1/6 hp, 0-1000 W 1/6 hp, 0-1200 W 1/6 hp (2)
  • 0.3-16A,0.3-10A (1)
  • 0.33-5 A (1)
  • @120VAC 0-800W tungsten, ballast, LED driver; 1/6hp motor - @230-240V 0-300W ballast, LED driver - @277VAC 0-1200W ballast, LED driver; 1/6hp motor - @347/480V 0-1200W ballast, LED driver; 1/6hp motor (FSP- 221B only) (1)
  • @120VAC, 800W ballast, LED driver, ELV, MLV or tungsten, or 1/6hp motor (EOSW-10x, 15W minimum for load 1). @277VAC, 1200W ballast, LED driver, ELV or MLV (EOSW-10x, 30W minimum for load 1) (1)
  • (FSP-212) @120VAC 0-800W tungsten, ballast, LED driver; 1/6hp motor - @277VAC 0-1200W ballast, LED driver; 1/6hp motor (1)
  • 0-1.6A (1)
  • 0-1.5 A (1)
  • 0.3-8A, 0.3-16A,0.3-10A (1)
  • 0-1200 W (1)
  • 0.3-6A (1)
  • 0.3-8A (1)
  • 0-800W (1)
  • 40-1100W,40-2000W (1)
  • 40-600W (1)
  • 25-600VA (1)
  • 25-600W (1)
  • Incandescent, ELV, Halogen: 6-700W, CFL/LED: 6-450W, MLV: 500A, EFL: 5.5A (1)
  • N/A (1)
  • 40-700VA, 40-1600VA (1)
  • 50-600W,50-1000W (1)
  • 25-300W (1)
  • Up to 16 amps for incandescent loads, Up to 8 amps for electronic loads (1)
  • 1 Amp @ 30VDC/VAC (1)
  • 0-800W, 0-1200W (1)
  • 0-800W,0-1200W (1)
  • 1-1000 W, 1/ hp (1)
  • 12 (1)
  • 1 Amp@ 30VDC/VAC (1)
  • 10-450W (1)
Voltage Rating
  • 120V (73)
  • 24VDC (31)
  • 120VAC, 60Hz (22)
  • 120VAC,60Hz (12)
  • 120/277VAC, 50/60 Hz (7)
  • 277V (6)
  • 120/277VAC, 50/60Hz (5)
  • 120/277VAC, 50/60Hz, 347VAC 650/0Hz (4)
  • 120/277VAC; 50/60 Hz (4)
  • 24VAC/VDC (3)
  • 24VDC/VAC (3)
  • 120/277VAC, 60Hz (3)
  • 120VAC, 50/60Hz (3)
  • 120/230/277VAC, 50/60Hz (3)
  • 120/277VAC, 60 Hz (2)
  • 120V-277V ~ 60/50Hz (2)
  • 120/277VAC, 50/60Hz, 347VAC 50/60Hz (2)
  • 120/230/277VAC, 50/60 Hz (2)
  • 120/230/277/347VAC, 50/60Hz (2)
  • 120-277VAC, 50/60Hz (2)
  • 120/277VAC; 50/60Hz (2)
  • Self-powered when switch is pressed (2)
  • 18-24VDC, 24VAC (2)
  • 120/277/347VAC, single phase or 208/240/480VAC dual phase; 50/60Hz (1)
  • 120/277/347VAC,60Hz (1)
  • 120/277/340VAC (1)
  • 120/277/347VAC (1)
  • 120/277/34VAC, 50/60Hz (1)
  • 120/277V 60Hz;120/347V 60Hz;240V 50Hz (1)
  • 120/277VAC (1)
  • 120/277VAC or 347VAC; 50/60Hz (1)
  • 120/277V ~ 60/50Hz (1)
  • 120/277V 60 Hz, 120/347V, 60 Hz, 240V 50 Hz (1)
  • 120/277V 60 Hz; 120/347V 60 Hz; 240V 50 Hz (1)
  • FSP-201B, 12-32VDC FSP-211B, 120/277VAC; 50/60Hz FSP-221B, 100-347VAC (single phase) or 208/230/480VAC (phase-to-phase); 50/60Hz (1)
  • 115/277VAC; 220-240VAC; 115/347VAC; 50/60Hz (1)
  • 12 - 32VDC (1)
  • 12/24VDC (1)
  • 0-10V (1)
  • 1100VA (1)
  • 115/277VAC, 60Hz (1)
  • 120/230/277 VAC,50/60Hz (1)
  • 120/230/277/347VAC (1)
  • FSP-202, 12-32VDC, FSP-212, 120/277VAC; 50/60Hz (1)
  • 120 - 277VAC, 50/60 Hz (1)
  • 120, 277 or 347VAC, 50/60 Hz (1)
  • 120/227VAC, 50/60Hz (1)
  • 120V / 5A, 277V (1)
  • 120V, 1100VA (1)
  • 120V, 60/50Hz (1)
  • 120-277VAC, 60Hz (1)
  • 120-277VAC; 50/60Hz (BZ-250-347: 120-347VAC, 50/60Hz) (1)
  • 12VDC, 50mA (1)
  • 12VAC/VDC;24V Rectified;24VAC/VDC (1)
  • 12VAC/VDC, 24V Rectified, 24VAC/VDC (1)
  • 12-24VAC or VDC (1)
  • 120V, 700VA (1)
  • 12VDC (1)
  • 120VAC, 277VAC, 60Hz (1)
  • 12VDC-48VDC (320mA-80mA) (1)
  • 24VDC, 120/277VAC. 60 Hz (1)
  • 24VAC/VDC; 24V (1)
  • 24VAC/VDC/VAC (1)
  • Dimmer: 120V (1)
  • 700VA (1)
  • 24VDC, 208/240VAC, 347/480VAC, 120/277VAC, 347/480VAC, 120/277VAC (1)
  • 24VAC, 1VA or 24VDC, 1VA (1)
  • 120/27VAC, 50/60Hz, 347VAC 650/0Hz (1)
  • 120-240V, 50/60Hz (1)
  • 120/277VAC, 60Hz, 347VAC 60Hz (1)
  • 120/277VAC,347/480VAC (1)
  • 120/277VAC,50/60 Hz (1)
Sensor Technology
  • Passive Infrared (55)
  • Dual Technology (15)
  • Ultrasonic (11)
  • Dual Relay (1)
  • Dual Technology, Dual Relay (1)
Sensing Range
  • 525 SqFt (19)
  • 180 degrees, 600 sq ft (10)
  • 300 SqFt (4)
  • 1200 SqFt (4)
  • 2000 SqFt (3)
  • 1000 Sq. Ft. (2)
  • 1000 SqFt (2)
  • 500-2,000 SqFt (2)
  • PIR: 525 SqFt, Ultrasonic: 200 SqFt (2)
  • 100 SqFt, 400 SqFt (1)
  • 1 - 15 footcandle (1)
  • 1-1400 footcandles (1)
  • 12 or 15 feet (1)
  • 24 feet (1)
  • 600-2200 SqFt (1)
  • 8-40 feet (1)
  • 2000 Sq. Ft. (1)
  • 150 SqFt (1)
  • 20 feet (1)
  • 200 SqFt (1)
Supply Voltage
  • 120V 60Hz for Controller and PoE Network Switch, 120/277V for Dimming and Relay Modules (1)
  • 120V 60Hz for controller and PoE network switch, 120/277V for dimming modules (1)
  • 120V 60Hz for controller, 120/277V for dimming modules (1)
Timing Range
  • 5 to 30 minutes (19)
  • Adjustable (10)
  • 30 secs to 30 minutes (4)
  • 1-30 minutes (3)
  • 3 to 30 minutes (2)
  • 30 secs to 30 mins (2)
  • 15 sec to 30 min (2)
  • 5 mins to 30 mins (2)
  • 5 mins -12 hr (2)
  • fixed 5 to 30 minutes (2)
  • 15 seconds to 15 minutes (1)
  • 15 seconds to 30 minutes (1)
  • 10 sec to 30 mins (1)
  • 15 mins (1)
  • 30 secs, 1 min, 2 mins, 8 mins (1)
  • 8 seconds (1)
  • Fixed 30 minutes (1)
  • 15 secs to 30 minutes (1)
  • 15 secs,5 minutesm 10 minutes (1)
  • 30 sec. to 30 min. (1)
PRODUCTS
1 - 30 of 366 product(s)      Show         PREV    NEXT
Filter
HD-1103_HDMLV-1103_HDFM-8A
Incandescent Multi-way Paddle Dimmer
HD-703

The HD-703 and HD-1103 Incandescent Multi-way Paddle Dimmers provide easy on/off and preset...

CS-350-N PIR Dual Relay Wall Switch Vacancy Sensor with Nightlight
PIR Dual Relay Wall Switch Vacancy Sensor with Nightlight
CS-350-N

The CS-350-N Passive Infrared (PIR) Dual Relay Vacancy Sensor provides automatic lighting shutoff...

RS-485 Communication Station
RS-485 Station
STC4RW001

Wattstopper’s RS-485 stations connect to RS-485 devices and communicates to the...

RH-250 Passive Infrared (PIR) Multiway Wall Switch Vacancy Sensor
PIR Multiway Wall Switch Vacancy Sensor
RH-250

The RH-250 PIR Multiway Vacancy Sensor provides occupancy-based automatic lighting shutoff for...

Low Voltage Ultrasonic Integrated Fixture Occupancy Sensors
FS-505

The FS-505 and FS-505C Low Voltage Ultrasonic Fixture Sensors control lighting based on...

High Bay Occupancy Sensor Lenses
HBL Series

The High Bay (HB) Occupancy Sensor Modules (sold separately) require one of four available lenses...

Dual Technology Dual Relay Wall Switch Sensor
DW-200

The DW-200 dual technology wall switch sensor combines the benefits of passive infrared (PIR )...

Din Contact Input Station
Din Contact Input Station
CIS10-DIN, DIN-STIDER121

The DIN Contact Input Station is part of Wattstopper’s Architectural Dimming system and...

TDR
Touch Remote
TDR

TDR Touch Remotes are used with a TDA-603 Universal Dimmer or TD-603 Incandescent Dimmer to...

DMX DALI
DMX-DALI

The DMX-DALI-GATEWAY (DMX-DALI-GW) provides a full DMX universe of 512 channels as well as 64...

Dataline Switch for Complete Control
HDLS

The Lighting Integrator (LI) Dataline Switch (HDLSxSS) is designed for use with LI Complete...

EasyTouch II Radiolink ScenePoint Dimmer and Keypad Station
RD

The Legrand EasyTouch II RadioLink ScenePoint Dimmer and Keypad Station is a standard wall box...

Lighting Integrator Accessory Enclosure
HACCBOX

The HACCBOX is a surface-mounted accessory enclosure for low voltage components. It is designed...

Architectural Dimmers
Magnetic Low Voltage Multi-way Architectural Dimmer
ADMLV-703

The ADMLV-703 and ADMLV-1603 Magnetic Low Voltage Architectural Dimmers provide easy on/off and...

FS Lenses
Lenses for Passive Infrared Fixture Integrated Occupancy Sensors
FS-Lx

FS-LxW lenses work with the FS-305/FS-355 occupancy sensors to turn lights on and off...

HCL453PMMTCW-P
Multi-Location Master Dimmer, White
HCL453PMMW

More color options available. Pair with up to nine remote dimmers (HMRTC/HMRW) for multi-way...

FSPP
Fixture Integrated Sensor Power Pack
FS-PP

The FS-PP Fixture Power Pack provides 24VDC operating voltage to the FS Low Voltage Sensor series...

Wattstopper LMIR-100
IR Ceiling Mount Receiver
LMIR-100

The LMIR-100 Digital IR Ceiling Mount Receiver provides an infrared (IR) interface so that...

Dual Technology Low Voltage Wall Switch Sensor
DW-100-24

The DW-100-24 dual technology low voltage wall switch sensor combines the benefits of passive...

LIC Accessory Cards
Accessory Cards For LI Complete Control
DP, DL

DP and DL card options for Lighting Integrator Complete Control (LIC) provide core functionality...

BULIT® Wireless Control Node
NWTL-111 V2

The NWTL-111 BULIT is a distributed-intelligence wireless control node designed to replace...

RHCL453PW-P
120V CFL/LED Dimmer, White
RHCL453PW

More color options available. Compatible with CFL/LED dimmable bulbs (except 0-10V LED drivers).

Passive Infrared Multi-way Dual Relay Wall Switch Sensor
PW-203

The PW-203 passive infrared (PIR) multi-way wall switch sensor turns lights ON and OFF based on...

LMCS Interface
LMCS Software and DLM Computer Interface Tools
LMCS-100, LMCI-100

LMCS software provides industry professionals with important commissioning documentation, an...

RT-100 Programmable Countdown Time Switch
Programmable Countdown Time Switch
RT-100

The RT-100 Programmable Countdown Time Switch automatically turns lighting or other loads off...

Passive Infrared Low Voltage Wall Switch Sensor
PW-100-24

The PW-100-24 passive infrared (PIR) low voltage wall switch sensor can turn lights OFF and ON...

Architectural Dimmers
Two-wire Fluorescent Multi-way Architectural Dimmer
ADFM

The ADFM-8A, ADFM-16A and ADFM277-10A Two-Wire Fluorescent Architectural Dimmers provide easy...

Wattstopper Connected Services RACCESS
Connected Services
RACCESS

RACCESS is the first offer within Wattstopper’s new Connected Services suite of remote...

WS703PTC
Wide Slide TradeMaster® 700W Preset Incandescent Dimmer, 3...
WS703PTC

120V, 700W preset, incandescent single-pole/3-way dimmer w/ 3 interchangeable face colors

Peanut Lighting Control Panels
LP8

Wattstopper’s LP8 Peanut Lighting Control Panels provide simple, effective zone-based...

   PREV    NEXT