News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu
Interfaces & Accessories
Filter by:
Done
Application Type
  • Commercial (16)
  • Residential (16)
Amps
  • 15mA (1)
  • 20mA (1)
Special Features
  • UL 2043 Plenum Rated (2)
  • Infrared transceiver,1 RJ45 port (1)
  • 2 RJ45 ports,Plug n’ Go configuration,Push n’ Learn functionality (1)
  • UL and cUL listed and labeled (1)
  • Two RJ45 ports with hinged dust cover,U L 2043 plenum rated,RoHs compliant (1)
Type
  • Digital IR Ceiling Mount Receiver (1)
  • Digital Input/Output Interface (1)
  • Accessories (1)
  • Serial Data Interface (1)
  • Digital Photocell Input Module and Analog Photocells (1)
  • Digital Partition Interface (1)
Typical Applications
  • Hotel and Conference Center, Ballrooms, Meeting Rooms, School Multi-Use Rooms (1)
  • Conference Rooms,Training Centers, Auditoriums, Theaters (1)
  • Parking, Site and Landscape Lighting (1)
  • wall and ceiling-mounted IR-enabled DLM devices are not within direct line of sight of the occupant using the IR remote control, or are not close enough to the user (1)
  • Private and Open Offices, Conference Rooms, Classrooms, Training Centers, Lunch Rooms (1)
PRODUCTS
1 - 8 of 8 product(s)     
Filter
Wattstopper LMIR-100
IR Ceiling Mount Receiver
LMIR-100

The LMIR-100 Digital IR Ceiling Mount Receiver provides an infrared (IR) interface so that...

Devices to supplement DLM devices for added functionality
Pre-Terminated Cables and Segment Network Wire
LMRJ Series

LMRJ Series cables, couplers and splitters connect Digital Lighting Management (DLM) components...

Photocell Input Module
LMIO-301

The LMIO-301 photocell input module is an accessory for a networked Digital Lighting Management...

LMIO 102 Partition Interface
Partition Interface
LMIO-102

The LMIO-102 Digital Partition Interface automatically coordinates lighting controls in flexible...

LMKT
Room System Kits
LMKT Series

Choose from manual-on or bi-level room system control using DLM kits that provide advanced...

Wattstopper LMRJ accessories
Local and Segment Network Accessories
LMRJ-xx

LMRJ series couplers, splitters and other accessories connect Digital Lighting Management (DLM)...

LMDI-100
Serial Data Interface
LMDI-100

The LMDI-100 Serial Data Interface connects a Digital Lighting Management (DLM) local network to...

LIMO-101
Input/Output Interface
LMIO-101

The LMIO-101 Input/Output Interface allows seamless integration with third party devices to...