News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu
Surface Poke-Thru Devices
Filter by:
Done
Hole Size
  • 4" (4)
  • 3" (3)
Product Series
  • RC3 (1)
  • AV3 (1)
  • AMD8 (1)
  • RC4 (1)
  • RC9AMD (1)
  • RC9 (1)
  • RC7 (1)
Type
  • Multi-Service (4)
  • Single Service (3)
PRODUCTS
1 - 7 of 7 product(s)     
Filter
RC7 Multi-Service Poke-Thru Device
RC7 Multi-Service Poke-Thru Device
RC7

Surface Style Poke-Thru Devices Provide One (1) 20 Amp Duplex Power Device and up to Two (2)...

RC4 Multi-Service Poke-Thru Device
RC4 Multi-Service Poke-Thru Device
RC4

Surface Style Poke-Thru Device Provides Two (2) 20 Amp Duplex Power Devices and Four (4) Ports of...

AV3 A/V Poke-Thru Device
AV3 A/V Poke-Thru Device
AV3

Surface Style Poke-Thru Devices provide one (1) 20 Amp Duplex Power Device and Accepts up to...

AMD8 Series Poke-Thru Installed in Carpet w/Doors Open
AMD8 Communications Poke-Thru Device
AMD8

All Communication Surface Style Poke-Thru Devices Provide up to Eight (8) Ports of Communication

RC3 Installed in Concrete Floor
RC3 Multi-Service Poke-Thru Device
RC3

Surface Style Poke-Thru Devices Provide One (1) 20 Amp Power Device and Four (4) Ports of...

RC9AMD Communications Poke-Thru Device, RC9AMD
RC9AMD Communications Poke-Thru Device
RC9AMD

Bring Power and Communication Services Directly to the Workstation

RC9 Quad Power Poke-Thru Device
RC9 Quad Power Poke-Thru Device
RC9

Surface Style Poke-Thru Devices Provide a 15 Amp Quad Power Device and Two (2) Openings for...