20% off adorne switches
20% off select adorne switches. Offer ends 3/25/17.
Menu
Search
Menu

Maximize efficiency with Contain-IT™ aisle containment.


Contain-IT™ Aisle Containment by Legrand is a cost-effective solution that prevents the mixing of hot exhaust air with cold supply air - a critical element in proper data center airflow management.  With an enhanced design that helps ease installation and offers complete flexibility, Contain-IT will lead your facility to significant energy savings and improved data center energy efficiency.


Technical Resources

Get the right tools to help you plan your own system:
Contain-IT Catalog
Technical Drawings
Product Video

Case Study: HostDime

Learn how HostDime was able to reduce energy usage by installing a Contain-IT solution.

View Details
Custom Project Request

Contact a Legrand specialist to design the right cabinet, power or cooling solution for your facility.

View Details
Contain-IT Aisle Containment
Benefits of Aisle Containment
 
  
  • Hot aisle or cold aisle containment
  • Cabinet-to-cabinet or cabinet-to-wall solutions
  • Sliding or swing doors with self-closing feature
  • Lightweight aluminum construction eases installation
  • Standard offering accommodates aisle widths of 36" - 72" and heights of 78.5" - 96"
  • Custom sizes available
  • Average users achieve ROI in less than 18 months in addition to potential utility rebates and incentives - Click here to view incentives by state
  • Made in the USA