15% off adorne

 

Keeping processing facilities safe, productive and code compliant

Industrial-strength solutions that combat the challenges of the industry with superior resistance to disruptive elements most commonly found there.

Food & Beverage Solutions

Industrial-strength solutions that combat the challenges of the industry with superior resistance to disruptive elements most commonly found there.

When public health and safety are at stake, you want to bring the right electrical device solutions to the table. Our line of products is specially designed to resist contaminant build-up and corrosion, all while increasing operational efficiencies.

Legrand Industrial Solutions Brochure | Download Now

Download Brochure

See our all-inclusive solutions for all your industrial challenges.

Industrial Solutions Video

Watch Video

Ready to go ALL IN with Legrand?

Portable GFCI

Portable GFCI Devices

Meet OSHA and NEC® requirements for ground-fault protection in temporary power applications while preventing jobsite injuries.

Pin & Sleeve

IEC Pin & Sleeve Devices

High-impact nylon construction with nickel-plated brass pins for corrosion resistance and rated NEMA 4X & IP67 for protection against dust, falling dirt and more.

Itray

Itray Ladder Tray

Robust side-rail design cuts down on installation time; mid-span splice plates standard with orders.

Mechanical Interlock

P&S Mechanical Interlocks

Compact design, hinged-door access and a blown-fuse indicator window for equipment protection with the lowest cost of ownership.

Rubber & Watertight Plugs & Connectors

P&S Rubber & Watertight Plugs & Connectors

Easy-to-install devices with multiple seals and a watertight rating of 1,000 psi high-pressure hose-down for extreme water protection.

Wire Mesh

Cablofil® Wire Mesh Trays

Adapts to and installs in small, hard-to-maneuver spaces faster and easier than other systems; fittings made onsite.

Safety Switches

P&S Safety Switches

Innovatively designed with impact-resistant housing rated NEMA 4X for the safest, surest operation under the worst conditions.  

Flexcor Wire Mesh Grips

Flexcor® Wire Mesh Grips

Absorb and relieve direct pull and maintain critical electrical connections in indoor and outdoor applications.