Marine Solutions

The challenges of marine environments are no match for the construction and protection unique to our flexible, field-proven devices and systems.

When water and corrosion are involved, you’ll want Legrand devices on board. Our rubbertight and watertight devices are designed to provide continuous service, even with constant exposure to the elements.

Legrand Industrial Solutions Brochure | Download Now

Download Brochure

See our all-inclusive solutions for all your industrial challenges.

Industrial Solutions Video

Watch Video

Ready to go ALL IN with Legrand?

Cam Type Devices

Cam-Type Devices

Protective thermoplastic housing and solid-brass contacts provide superior conductivity in temporary power applications.

Pin & Sleeve

IEC Pin & Sleeve Devices

High-impact nylon construction with nickel-plated brass pins for corrosion resistance and rated NEMA 4X & IP67 for protection against dust, falling dirt and more.

Portable GFCI

Portable GFCI Devices

Meet OSHA and NEC® requirements for ground-fault protection in temporary power applications while preventing jobsite injuries.

Rubber & Watertight Plugs & Connectors

P&S Rubber & Watertight Plugs & Connectors

Easy-to-install devices with multiple seals and a watertight rating of 1,000 psi high-pressure hose-down for extreme water protection.

Extra Hard Use Straight Blade

Extra-Hard Use Straight-Blade Plugs & Connectors

Offer more safety and productivity on the job with quick, intuitive wiring and a recessed cord grip to reduce screwdriver slippage.

Turnlock

Turnlok® Plugs & Connectors

Built tough for all types of industrial applications and install faster thanks to quick-thread assembly screws and cord-grip screws that come backed-out, ready to wire.

Corrosion-Resistant Plugs & Connectors

Corrosion-Resistant Plugs & Connectors

Nylon housing provides impact and chemical resistance that meet electrical code requirements.

Mechanical Interlock

P&S Mechanical Interlocks

Compact design, hinged-door access and a blown-fuse indicator window for equipment protection with the lowest cost of ownership.